Optimized design
Our DP570 is design optimized for cost effectiveness and comes in two models; with and without video.
For customers looking for a cost effective display with a slightly smaller screen than DP7xx and for in-cab usage.
Features and benefits
5.7" high resolution TFT display
640x480 pixels
18 bit color resolution
IP65 for in-cab usage
One optional video input with both PAL and NTSC support
Keypad with 6 buttons all with white backlight design for low light and night use
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
User guide | DP570 Series Displays Technical Information Manual | English | Multiple | 04 Feb, 2022 | 3.3 MB | |
Data sheet | PLUS+1® DP570 Series Displays Data Sheet | Chinese (CN) | China | 06 Oct, 2015 | 588.5 KB | |
Data sheet | PLUS+1® DP570 Series Displays Data Sheet | Japanese | Japan | 27 Jul, 2018 | 1.1 MB | |
Data sheet | PLUS+1® DP570 Series Displays Data Sheet | English | Multiple | 04 Feb, 2022 | 498.7 KB |
Downloads
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® MC microcontrollers
Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® high current controllers
Our PLUS+1® high current controllers, with their smart design and easy to program features, provide smooth control for high-current hydraulic applications.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® input/output modules
Our CAN-based PLUS+1® input/output (I/O) modules are stackable microcontroller add-ons providing smooth and effective hydraulic vehicle control functions.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® sensors
Our temperature or pressure-detecting sensors link your machine functions to the control system. Many of the sensors in our broad range are PLUS+1® Compliant, contributing to precision control systems on all kinds of mobile application.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }PLUS+1® SC microcontrollers
Flexible, powerful and functional safety compliant SC controllers join the portfolio of PLUS+1® compliant components.
Related solutions
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Total machine management
Our PLUS+1® platform delivers the software application development power you need — and doesn’t require specialized programming skills.