Designed specifically for the Industrial Refrigeration market
Unsurpassed experience in advanced drive technologies makes the VLT Industrial Refrigeration Panel the perfect match for condensers and evaporators.
Features
Dedicated condenser & evaporator features
- Dedicated fan & pump functions
- Optional Safe Stop
- Pump Cascade Controller
- Intelligent Heat Management
Energy Saving
- VLT efficiency
- Automatic Energy Optimization
- Auto Tuning of Staging Speed
- Sleep Mode Function
Reliable
- NEMA 12 enclosure
- 3 Contactor Bypass, Multi Motor Control and Logic
- Main disconnects and integral fusing
- Optional, built-in RFI suppression
- 120 VAC Input Relay
- Password protection
Specifications
- Input Voltage: 3 phase 460 VAC or 575 VAC
- Power Range: 5 - 125 HP
- Enclosure: NEMA 12
- Motor Loads: Up to 8 from a single drive
- Bypass: None or 3 contactor
- Control Logic: 120 VAC
I/O & feedback options
- MCA 101 General Purpose I/O
- MCB 105 Relay
- Sensor input MCB 114 installed sequential; MCB 101, 105, 109, 114, et.
- MCB 109 Analog I/O with battery backup
- Extended Cascade Controller
Power options
- 3% Line Reactor; 5% Line Reactor
- dV/dt Filters