Compared to sine-wave filters, the dV/dt filters have a cut-off frequency above the switching frequency. The voltage at the motor terminals is still PWM pulse shaped, but the rise time and Upeak are reduced. They are smaller, weigh less and have a lower price compared to sine-wave filters. Furthermore, because of the smaller inductance and capacitance, the dV/dt filters introduce a negligible reactance between inverter and motor and are therefore suitable for high dynamic applications.
Quality and design
All dV/dt filters are designed and tested for operation with the VLT® AutomationDrive FC 302, VLT® AQUA Drive FC 202, and the VLT® HVAC Drive FC 102. They are designed to match the look and quality of the FC series.
Superior compared to output chokes
Output chokes cause undamped oscillations at the motor terminals which increase the risk of double pulsing and over-voltages higher than twice the DC link voltage.
The dV/dt filters are low-pass L-C filters with a well defined cut-off frequency. Therefore the ringing oscillations at the motor terminals are damped and there is a reduced risk of double pulsing and voltage peaks.
Advantages
- Compatible with all control principles, including flux and VVC+
- Parallel filter installation is possible for applications in the high power range
Enclosures
- IP 00 and IP 20/23 enclosure in the entire power range.
- IP 54 enclosure available up to 177 A.
Range
3 x 200 – 690 V (up to 880 A)
Mounting
- Side by side mounting with the drive
- Filters wall mounted up to 177 A (380 V) and floor mounted above that size
Features and benefits
Reduces dV/dt stresses
Lowers the magnetic interference propagation on surrounding cables and equipment
Low voltage drop makes dV/dt filters the ideal solution for highly dynamic applications with flux vector regulation
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|
3D models and drawings
Type | Name | Language | Updated | Download | File type |
---|---|---|---|---|---|
M-Drawing | 130B2835 - dudt 40A IP00 | 30 Nov, 2020 | 335.7 KB | DOC | |
M-Drawing | 130B2835 - dudt 40A IP00 | 30 Nov, 2020 | 580.2 KB | ||
M-Drawing | 130B2835 - dudt 40A IP00 | 30 Nov, 2020 | 1.6 MB | DXF | |
M-Drawing | 130B2835 - dudt 40A IP00 | 30 Nov, 2020 | 10.4 MB | STP | |
M-Drawing | 130B2836 - dudt 40A IP20 | 30 Nov, 2020 | 1.5 MB | DXF | |
M-Drawing | 130B2836 - dudt 40A IP20 | 30 Nov, 2020 | 206.3 KB | ||
M-Drawing | 130B2836 - dudt 40A IP20 | 30 Nov, 2020 | 13.4 MB | STP | |
M-Drawing | 130B2836 - dudt 40A IP20 | 30 Nov, 2020 | 387.8 KB | DOC | |
M-Drawing | 130B2837 - dudt 40A IP54 | 30 Nov, 2020 | 251.3 KB | DOC | |
M-Drawing | 130B2837 - dudt 40A IP54 | 30 Nov, 2020 | 8.7 MB | STP | |
M-Drawing | 130B2837 - dudt 40A IP54 | 30 Nov, 2020 | 1.6 MB | DXF | |
M-Drawing | 130B2837 - dudt 40A IP54 | 30 Nov, 2020 | 102.0 KB | ||
M-Drawing | 130B2838 - dudt 80A IP00 | 30 Nov, 2020 | 208.3 KB | ||
M-Drawing | 130B2838 - dudt 80A IP00 | 30 Nov, 2020 | 1.1 MB | DXF | |
M-Drawing | 130B2838 - dudt 80A IP00 | 30 Nov, 2020 | 4.3 MB | STP | |
M-Drawing | 130B2838 - dudt 80A IP00 | 30 Nov, 2020 | 207.7 KB | DOC | |
M-Drawing | 130B2839 - dudt 80A IP20 | 30 Nov, 2020 | 851.7 KB | DXF | |
M-Drawing | 130B2839 - dudt 80A IP20 | 30 Nov, 2020 | 292.4 KB | DOC | |
M-Drawing | 130B2839 - dudt 80A IP20 | 30 Nov, 2020 | 205.2 KB | ||
M-Drawing | 130B2839 - dudt 80A IP20 | 30 Nov, 2020 | 9.4 MB | STP | |
M-Drawing | 130B2840 - dudt 80A IP54 | 30 Nov, 2020 | 1.1 MB | DXF | |
M-Drawing | 130B2840 - dudt 80A IP54 | 30 Nov, 2020 | 1.6 MB | STP | |
M-Drawing | 130B2840 - dudt 80A IP54 | 30 Nov, 2020 | 151.6 KB | DOC | |
M-Drawing | 130B2840 - dudt 80A IP54 | 30 Nov, 2020 | 86.4 KB | ||
M-Drawing | 130B2841 - dudt 105A IP00 | 30 Nov, 2020 | 186.8 KB | DOC | |
M-Drawing | 130B2841 - dudt 105A IP00 | 30 Nov, 2020 | 4.2 MB | STP | |
M-Drawing | 130B2841 - dudt 105A IP00 | 30 Nov, 2020 | 185.9 KB | ||
M-Drawing | 130B2841 - dudt 105A IP00 | 30 Nov, 2020 | 782.0 KB | DXF | |
M-Drawing | 130B2842 - dudt 105A IP20 | 30 Nov, 2020 | 9.3 MB | STP | |
M-Drawing | 130B2842 - dudt 105A IP20 | 30 Nov, 2020 | 179.1 KB | ||
M-Drawing | 130B2842 - dudt 105A IP20 | 30 Nov, 2020 | 534.8 KB | DXF | |
M-Drawing | 130B2842 - dudt 105A IP20 | 30 Nov, 2020 | 271.5 KB | DOC | |
M-Drawing | 130B2843 - dudt 105A IP54 | 30 Nov, 2020 | 70.9 KB | ||
M-Drawing | 130B2843 - dudt 105A IP54 | 30 Nov, 2020 | 1.7 MB | STP | |
M-Drawing | 130B2843 - dudt 105A IP54 | 30 Nov, 2020 | 152.3 KB | DOC | |
M-Drawing | 130B2843 - dudt 105A IP54 | 30 Nov, 2020 | 1.0 MB | DXF | |
M-Drawing | 130B2844 - dudt 160A IP00 | 30 Nov, 2020 | 1.8 MB | DXF | |
M-Drawing | 130B2844 - dudt 160A IP00 | 30 Nov, 2020 | 195.3 KB | ||
M-Drawing | 130B2844 - dudt 160A IP00 | 30 Nov, 2020 | 5.0 MB | STP | |
M-Drawing | 130B2844 - dudt 160A IP00 | 30 Nov, 2020 | 213.2 KB | DOC | |
M-Drawing | 130B2845 - dudt 160A IP20 | 30 Nov, 2020 | 11.0 MB | STP | |
M-Drawing | 130B2845 - dudt 160A IP20 | 30 Nov, 2020 | 205.9 KB | ||
M-Drawing | 130B2845 - dudt 160A IP20 | 30 Nov, 2020 | 323.3 KB | DOC | |
M-Drawing | 130B2845 - dudt 160A IP20 | 30 Nov, 2020 | 1.8 MB | DXF | |
M-Drawing | 130B2846 - dudt 160A IP54 | 30 Nov, 2020 | 68.8 KB | ||
M-Drawing | 130B2846 - dudt 160A IP54 | 30 Nov, 2020 | 956.5 KB | DXF | |
M-Drawing | 130B2846 - dudt 160A IP54 | 30 Nov, 2020 | 152.2 KB | DOC | |
M-Drawing | 130B2846 - dudt 160A IP54 | 30 Nov, 2020 | 1.7 MB | STP | |
M-Drawing | 130B2847 - dudt 303A IP00 | 30 Nov, 2020 | 2.2 MB | STP | |
M-Drawing | 130B2847 - dudt 303A IP00 | 30 Nov, 2020 | 476.0 KB | DXF | |
M-Drawing | 130B2847 - dudt 303A IP00 | 30 Nov, 2020 | 101.9 KB | DOC | |
M-Drawing | 130B2847 - dudt 303A IP00 | 30 Nov, 2020 | 90.1 KB | ||
M-Drawing | 130B2848 - dudt 303A IP23 | 30 Nov, 2020 | 298.6 KB | ||
M-Drawing | 130B2848 - dudt 303A IP23 | 30 Nov, 2020 | 693.1 KB | DXF | |
M-Drawing | 130B2848 - dudt 303A IP23 | 30 Nov, 2020 | 559.2 KB | DOC | |
M-Drawing | 130B2848 - dudt 303A IP23 | 30 Nov, 2020 | 12.4 MB | STP | |
M-Drawing | 130B2849 - dudt 443A IP00 | 30 Nov, 2020 | 237.5 KB | ||
M-Drawing | 130B2849 - dudt 443A IP00 | 30 Nov, 2020 | 524.2 KB | DXF | |
M-Drawing | 130B2849 - dudt 443A IP00 | 30 Nov, 2020 | 2.3 MB | STP | |
M-Drawing | 130B2849 - dudt 443A IP00 | 30 Nov, 2020 | 97.3 KB | DOC | |
M-Drawing | 130B2850 - dudt 443A IP23 | 30 Nov, 2020 | 691.6 KB | DXF | |
M-Drawing | 130B2850 - dudt 443A IP23 | 30 Nov, 2020 | 132.9 KB | ||
M-Drawing | 130B2850 - dudt 443A IP23 | 30 Nov, 2020 | 554.1 KB | DOC | |
M-Drawing | 130B2850 - dudt 443A IP23 | 30 Nov, 2020 | 12.4 MB | STP | |
M-Drawing | 130B2851 - dudt 590A IP00 | 30 Nov, 2020 | 524.3 KB | DXF | |
M-Drawing | 130B2851 - dudt 590A IP00 | 30 Nov, 2020 | 94.7 KB | DOC | |
M-Drawing | 130B2851 - dudt 590A IP00 | 30 Nov, 2020 | 2.4 MB | STP | |
M-Drawing | 130B2851 - dudt 590A IP00 | 30 Nov, 2020 | 94.2 KB | ||
M-Drawing | 130B2852 - dudt 590A IP23 | 30 Nov, 2020 | 10.5 MB | STP | |
M-Drawing | 130B2852 - dudt 590A IP23 | 30 Nov, 2020 | 135.3 KB | ||
M-Drawing | 130B2852 - dudt 590A IP23 | 30 Nov, 2020 | 3.5 MB | DXF | |
M-Drawing | 130B2852 - dudt 590A IP23 | 30 Nov, 2020 | 497.9 KB | DOC | |
M-Drawing | 130B2853 - dudt 780A IP00 | 30 Nov, 2020 | 2.8 MB | STP | |
M-Drawing | 130B2853 - dudt 780A IP00 | 30 Nov, 2020 | 91.3 KB | ||
M-Drawing | 130B2853 - dudt 780A IP00 | 30 Nov, 2020 | 115.5 KB | DOC | |
M-Drawing | 130B2853 - dudt 780A IP00 | 30 Nov, 2020 | 529.0 KB | DXF | |
M-Drawing | 130B2854 - dudt 780A IP23 | 30 Nov, 2020 | 568.8 KB | DOC | |
M-Drawing | 130B2854 - dudt 780A IP23 | 30 Nov, 2020 | 126.8 KB | ||
M-Drawing | 130B2854 - dudt 780A IP23 | 30 Nov, 2020 | 424.2 KB | DXF | |
M-Drawing | 130B2854 - dudt 780A IP23 | 30 Nov, 2020 | 12.3 MB | STP | |
M-Drawing | 130B3137 L Shaped Terminal Kits | 30 Nov, 2020 | 29.1 KB | ||
M-Drawing | 130B3138 L Shaped Terminal Kits | 30 Nov, 2020 | 30.1 KB | ||
M-Drawing | 130B3139 L Shaped Terminal Kits | 30 Nov, 2020 | 30.7 KB | ||
M-Drawing | 130B4179 IP21 NEMA 1 upgrade kits | 30 Nov, 2020 | 46.1 KB | ||
M-Drawing | 130B4181 IP21 NEMA 1 upgrade kits | 30 Nov, 2020 | 39.4 KB | ||
M-Drawing | 130B4182 IP21 NEMA 1 upgrade kits | 30 Nov, 2020 | 42.7 KB | ||
M-Drawing | 130B7367 - dudt 15A footprint IP20 | 30 Nov, 2020 | 1.2 MB | DXF | |
M-Drawing | 130B7367 - dudt 15A footprint IP20 | 30 Nov, 2020 | 116.6 KB | ||
M-Drawing | 130B7367 - dudt 15A footprint IP20 | 30 Nov, 2020 | 363.7 KB | DOC | |
M-Drawing | 130B7367 - dudt 15A footprint IP20 | 30 Nov, 2020 | 12.9 MB | STP | |
EPLAN-files | MCC102A105TME00B_130B2844 | 01 May, 2019 | 342.3 KB | ZIP | |
EPLAN-files | MCC102A105TME20B_130B2845 | 01 May, 2019 | 438.9 KB | ZIP | |
EPLAN-files | MCC102A105TME54B_130B2847 | 01 May, 2019 | 310.1 KB | ZIP | |
EPLAN-files | MCC102A15KTMU20B_130B7367 | 01 May, 2019 | 243.8 KB | ZIP | |
EPLAN-files | MCC102A160TME00B_130B2848 | 01 May, 2019 | 348.4 KB | ZIP | |
EPLAN-files | MCC102A160TME20B_130B2849 | 01 May, 2019 | 498.1 KB | ZIP | |
EPLAN-files | MCC102A160TME54B_130B2850 | 01 May, 2019 | 305.2 KB | ZIP | |
EPLAN-files | MCC102A303TME00B_130B2851 | 01 May, 2019 | 496.5 KB | ZIP | |
EPLAN-files | MCC102A303TME23B_130B2852 | 01 May, 2019 | 575.4 KB | ZIP | |
EPLAN-files | MCC102A40KTME00B_130B2835 | 01 May, 2019 | 328.3 KB | ZIP | |
EPLAN-files | MCC102A40KTME20B_130B2836 | 01 May, 2019 | 326.5 KB | ZIP | |
EPLAN-files | MCC102A40KTME54B_130B2837 | 01 May, 2019 | 165.4 KB | ZIP | |
EPLAN-files | MCC102A460TME00B_130B2853 | 01 May, 2019 | 219.6 KB | ZIP | |
EPLAN-files | MCC102A460TME23B_130B2854 | 01 May, 2019 | 584.3 KB | ZIP | |
EPLAN-files | MCC102A645TME00B_130B2837 | 01 May, 2019 | 227.6 KB | ZIP | |
EPLAN-files | MCC102A645TME23B_130B2840 | 01 May, 2019 | 808.7 KB | ZIP | |
EPLAN-files | MCC102A800TME00B_130B2843 | 01 May, 2019 | 229.7 KB | ZIP | |
EPLAN-files | MCC102A80KTME00B_130B2838 | 01 May, 2019 | 318.6 KB | ZIP | |
EPLAN-files | MCC102A80KTME20B_130B2839 | 01 May, 2019 | 420.9 KB | ZIP | |
EPLAN-files | MCC102A80KTME54B_130B2842 | 01 May, 2019 | 341.8 KB | ZIP |