Optimize harmonic performance
Advanced Harmonic Filter AHF 005/010 is a cost-effective total solution, the package combines the reliability and performance of VLT® Series drives with the innovative technology of AHF Series Filters.
Compared to traditional harmonic trap filters AHF offers a smaller foot print and higher harmonic reduction.
The solution is available in two variants, AHF 005 and AHF 010. When connected in front of a Danfoss VLT® drive, the harmonic current distortion generated back to the mains is reduced to 5% and 10% Total Harmonic Current Distortion at full load.
With a >98% efficiency the passive Advanced Harmonic Filters offer cost effective and very robust harmonic solutions specifically for power up to 250 kW.
As stand-alone options the Advanced Harmonic Filters feature a compact housing that is easily integrated into existing panel space. This makes them well-suited for retrofit applications with limited adjustments of the frequency converter.
Specifications
Line Voltage
380-415 VAC (50 Hz)
440-480 VAC (60 Hz)
500-525 VAC (50 Hz)
690 VAC (50 Hz)
Enclosure Rating
IP20 (An IP21/NEMA 1 upgrade kit is available)
Overload Current
160% for 60 seconds
Efficiency
>0.98
True Power Factor
0.85 @ 50% load
0.99 @ 100% load
Ambient Temperature
41º-104º F (5º-40ºC) without derating
Features and benefits
Designed for matched performance with Danfoss VLT® Series drives
User-friendly startup; no adjustment necessary
Requires no routine maintenance
Protects multiple drives with one filter
Designed to address the current distortion limit guidelines of IEEE 519-1992
AHF 10 has THiD < 10%; equal or superior performance and cost competitive compared to 12-pulse rectifiers
AHF 05 has THiD < 5%; equal or superior performance and cost competitive compared to 18-pulse rectifiers
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|
3D models and drawings
Type | Name | Language | Updated | Download | File type |
---|