Increasing mobile machinery efficiency
Hydraulic systems in mobile machinery transform and transmit energy. During this process mechanical and hydraulic energy is lost and converted into heat. It is extremely important to cool down the hydraulic system in this process. To control the hydraulic oil temperature a MBT 3270 temperature sensor is mounted in the hydraulic fane drive system, ensuring reduction in downtime and decreasing wear and tear.