Inertech and Danfoss innovate modular data center cooling
Danfoss energy-saving technologies empowered Inertech to provide a flexible cooling solution that enables expansion without compromising security or operations, consumes less energy and water, and costs less than a traditional chiller plant. See how Danfoss and Inertech are changing the future of data center cooling and operations.
As the workforce transitions to remote employment, the critical role data centers play in keeping businesses, employees, and customers connected safely and securely is increasing exponentially. As IT teams deploy solutions to increase capacity to enable a larger remote workforce than ever before, your HVAC-R systems are under pressure. Uptime and reliability are challenged from increased heat related to additional computing capacity. The unique back-channel cooling design in the VLT® HVAC Drive can exhaust up to 90% of system heat outside of the server room to keep your equipment cool and connected.
More on back-channel cooling


Healthcare data center takes control of uptime
Physicians and clinicians often need access to medical data in real time — just a few minutes of downtime is unacceptable. See how intelligent Danfoss Drives helped this center meet the stringent Uptime Institute’s Tier III standard — which calls for 99.982 percent uptime.
Read the success story