Speed sensors

  • Overview
  • Documents
  • Related products

Speed sensor

The speed sensor detects the shaft speed and the direction of rotation. The sensor is mounted to the endcover of a Danfoss motor and senses the speed from a magnet that is rotating inside the motor.

Features and benefits

Patented contact-free sensing mechanism, detecting both the speed and direction of orbital motors

Precise measurements at resolutions of 20-180 pulses/rev

3 optional output signals: pulse, and quadrature, and CAN bus

PLUS+1® Compliant with integrated microcontroller, enabling fast customization, setup, and easy system integration

Simple click-on mounting in motor end-cover, which ensures fast assembly and easy serviceability in the field

Robust and precise
Expect superior control with the robust and precise EMD speed sensor for orbital motors.

This PLUS+1® compliant EMD speed sensor offers high resolution capability. The simple click-on mounting to the motor end-cover ensures fast assembly and easy serviceability in the field.

Available for following orbital motors: OMM, OMP, OMR, OMS, OMT, OMV, TMK, TMT and TMV.

Features and benefits

  • Patented contact-free sensing mechanism, detecting both the speed and direction of orbital motors
  • Precise measurements at resolutions of 20-180 pulses/rev
  • 3 optional output signals: pulse, and quadrature, and CAN bus
  • PLUS+1® compliant with integrated microcontroller, enabling fast customization, setup, and easy system integration
  • Simple click-on mounting in motor end-cover, which ensures fast assembly and easy serviceability in the field

 

Application opportunities
The EMD speed sensor optimizes work function control in salt spreaders, forestry machinery, skid steer loaders, pavers and harvesters.

EMD speed sensor

These hall effect speed sensors come in both single and dual element options and provide accurate speed as well as direction sensing capabilities. These externally mounted acetal resin sensors are designed to withstand harsh environmental conditions and with protection circuitry are designed to handle potential common electrical hazards. Available on select R and W-series orbital motors.

PLUS+1® programmable and compliant hardware

PLUS+1® programmable and compliant hardware

Maximized machine productivity - PLUS+1® Compliance secures simple integration in optimized systems.

Get to know our PLUS+1® Compliance concept and benefits.

Documents

Documents
Type Name Language Valid for Updated Download File type
User guide EMD Speed Sensor for LSHT Orbital Motors Technical Information Manual English Multiple 16 Jul, 2021 3.3 MB .pdf

Related products

  • if (isSmallPicture) { Char-Lynn disc valve motors; } else if (isBigColumns) { Char-Lynn disc valve motors } else { Char-Lynn disc valve motors }
    2K, Delta, 4K, 4KC, 6K, 10K series

    Built for tough jobs, Danfoss Char-Lynn disc valve motors allow higher flows and pressures than spool valve motors. 

  • if (isSmallPicture) { J, H, S, T series; } else if (isBigColumns) { J, H, S, T series } else { J, H, S, T series }
    J, H, S, T series

    Small but powerful, Danfoss Char-Lynn low-pressure spool valve motors are perfect for general purpose applications, from harvesting equipment to food processing plants. They provide reliable, continuous operation in demanding environments.

  • if (isSmallPicture) { OMT/OMV series; } else if (isBigColumns) { OMT/OMV series } else { OMT/OMV series }
    OMT/OMV series

    The OMT/OMV-series is our flexible choice. Delivering premium power for large motors, medium to heavy-duty needs with pressure capability up to 275 bar (3,990 psi). Robust, reliable and designed with passion to care for our customers needs.

  • if (isSmallPicture) { TMT/TMV/TMK series; } else if (isBigColumns) { TMT/TMV/TMK series } else { TMT/TMV/TMK series }
    TMT/TMV/TMK series

    With pressure capability up to 350 bar [5,080 psi] and high starting torque, the TMT/TMV/TMK-series is the energy-efficient choice for the toughest working environments.
    Leading performance with a long lifetime makes light work of the heaviest duties. Up against high pressures, thin oil or frequent reversals, our motors are guaranteed to perform smoothly and efficiently - even at low speed.

  • if (isSmallPicture) { Track and Swing motors; } else if (isBigColumns) { Track and Swing motors } else { Track and Swing motors }
    Track and Swing motors

    Application specific track and swing drive motors.With industry leading Geroler® design, these orbital motors secures excellent efficiency, two speed and low slip performance designed for mini-excavators