Easy integration – ultimate flexibility
With one of the best power/size ratios, VACON® NXP Liquid Cooled drives are ideal for applications where space is at a premium or air cooling is difficult. Heavy industries with harsh operating conditions, such as in marine, offshore and mining environments benefit from the drive’s compact design and robust reliability.
The VACON® NXP range of common Liquid Cooled DC bus drive products includes front-end units, inverters and brake-chopper units. They ensure all energy within a system is effectively utilized and redistributed.
Common DC bus components can be used in many different combinations. In a regenerative DC bus system, the front-end unit generates power back to the mains network. This is suitable for processes where braking is needed often and the braking power is relatively high. In a non-regenerative system, braking power is redistributed to other drives in the system and possible excess power can be dissipated as heat using an optional brake chopper and brake resistors. This is ideal for small production lines where braking is needed less often.
As a high degree of protection (IP54 or higher) can easily be achieved with these drives, they can be installed almost anywhere in a plant or on a vessel. This eliminates the load on air-conditioning systems in electrical rooms reducing costs and installation time, and makes them ideal for retrofitting.
NXA, NXN, NXB and NXI configurations
Active Front-end (NXA), Non-regenerative Front-end (NXN), Brake Chopper (NXB) and Inverter (NXI) configurations are available.
For more information about these configurations please refer to the VACON® NXP Common DC Bus selection guide.
Supply voltages and power range
- 3 x 400-500 V...7.5-4100 kW
- 3 x 525-690 V...110-5300 kW
Features and benefits
Reduced energy costs as regenerative filter feeds excess braking energy back into network
Investment costs are low as a result of reduced power cabling and installation time
Cost and space savings as optimized module design reduces need for additional engineering and cabinet space
Lower system complexity thanks to five built-in expansion slots for additional I/O, fieldbus and functional safety boards
Improvements in drive line-up tolerance to voltage dips/sags and minimized harmonic distortion are possible as a result of the active front-end unit
Easy installation of compact option boards
Order VACON® NXP literature
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Case story | Abeking and Rasmussen WSV | English | Multiple | 03 May, 2023 | 4.5 MB | |
| Brochure | Crane and hoist | English | Multiple | 23 Nov, 2021 | 18.6 MB | |
| Brochure | DrivePro® Services Overview | English | Multiple | 03 Feb, 2025 | 26.8 MB | |
| Brochure | DrivePro® Services Overview - US English | English | United States | 03 Feb, 2025 | 26.6 MB | |
| Case story | Electrosteel Castings Ltd | English | Multiple | 03 May, 2023 | 1.7 MB | |
| Brochure | Engineering - Chemical and Pharma | English | Multiple | 17 May, 2022 | 37.7 MB | |
| Brochure | Product Overview | English | Multiple | 09 May, 2025 | 12.6 MB | |
| Brochure | VACON NXP Liquid Cooled Selection Guide | English | Multiple | 12 Jun, 2023 | 24.0 MB | |
| Application guide | VACON® NX AFE ARFIFF02 Appl. Manual | English | Multiple | 15 Mar, 2017 | 1.7 MB | |
| Application guide | VACON® NX All in One Application Guide | English | Multiple | 03 Jun, 2025 | 7.5 MB | |
| Application guide | VACON® NX BCU ABFIFF01V126 Appl. Man | English | Multiple | 28 Nov, 2023 | 745.3 KB | |
| Operating guide | VACON® NX Liquid Cooled Drives User Manual | English | Multiple | 10 Dec, 2025 | 22.3 MB | |
| Application guide | VACON® NX Marine APFIFF09V242 Appl. Man | English | Multiple | 28 Nov, 2023 | 3.3 MB | |
| Application guide | VACON® NX Sys Interf. APFIFF10V244 ApplM | English | Multiple | 15 Apr, 2019 | 808.0 KB | |
| Application guide | VACON® NXP AFE II ARFIFF05V070 Appl.M | English | Multiple | 15 Jun, 2021 | 1.1 MB | |
| Application guide | VACON® NXP ARFIFF30V135 Generator ApplM | English | Multiple | 28 Nov, 2023 | 1.8 MB | |
| Application guide | VACON® NXP CraneContr APFIFF20v099 ApplM | English | Multiple | 15 Jan, 2021 | 2.7 MB | |
| Application guide | VACON® NXP LineSynchII APFIFF44V120 AppM | English | Multiple | 15 Jun, 2021 | 1.9 MB | |
| Application guide | VACON® NXP Shaft Sync APFIFF11 Appl Man | English | Multiple | 15 Dec, 2015 | 1.1 MB | |
| Application guide | VACON® NXP SIA II APFIFF40V111 ApplM | English | Multiple | 28 Nov, 2023 | 3.0 MB | |
| Application guide | VACON® NXS-P FireM.PID ASFIFF11V210 AppM | English | Multiple | 15 Dec, 2015 | 229.5 KB |
3D models and drawings
| Type | Name | Language | Updated | Download | File type |
|---|---|---|---|---|---|
| Dimensional drawing | MCAD VACON NXP FI10 IP00 | 26 Jan, 2025 | 22.3 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXP FI10 IP00 | 26 Jan, 2025 | 84.3 KB | ||
| Dimensional drawing | MCAD VACON NXP FI12 IP00 | 26 Jan, 2025 | 29.1 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXP FI12 IP00 | 26 Jan, 2025 | 41.3 MB | .stp | |
| Dimensional drawing | MCAD VACON NXP FI12 IP00 | 26 Jan, 2025 | 120.9 KB | ||
| Dimensional drawing | MCAD VACON NXP FI13 IP00 | 26 Jan, 2025 | 144.7 KB | ||
| Dimensional drawing | MCAD VACON NXP FI13 IP00 | 25 Jan, 2025 | 10.4 MB | .dwg | |
| Dimensional drawing | MCAD VACON NXP FI13 IP00 | 26 Jan, 2025 | 37.0 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXP FI9 IP00 | 25 Jan, 2025 | 4.9 MB | .dwg | |
| Dimensional drawing | MCAD VACON NXP FI9 IP00 | 25 Jan, 2025 | 17.4 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXP FI9 IP00 | 26 Jan, 2025 | 74.8 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR11 IP00 WITHOUT CON | 26 Jan, 2025 | 10.8 MB | .stp | |
| Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 | 26 Jan, 2025 | 161.5 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 | 26 Jan, 2025 | 7.0 MB | .stp | |
| Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 | 26 Jan, 2025 | 4.4 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 Flange | 26 Jan, 2025 | 158.2 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 Flange | 26 Jan, 2025 | 4.3 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 Flange hole | 26 Jan, 2025 | 12.6 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR4 IP21 Flange hole | 26 Jan, 2025 | 54.5 KB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR4 IP54 | 25 Jan, 2025 | 119.5 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR4 IP54 | 25 Jan, 2025 | 9.7 MB | .stp | |
| Dimensional drawing | MCAD VACON NXS NXP FR4 IP54 | 26 Jan, 2025 | 3.2 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR6 IP21 | 26 Jan, 2025 | 135.6 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR6 IP21 | 25 Jan, 2025 | 3.5 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR6 IP21 | 26 Jan, 2025 | 30.7 MB | .stp | |
| Dimensional drawing | MCAD VACON NXS NXP FR6 IP54 | 26 Jan, 2025 | 2.6 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR6 IP54 | 26 Jan, 2025 | 105.6 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR6 IP54 | 25 Jan, 2025 | 29.9 MB | .stp | |
| Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 | 26 Jan, 2025 | 5.3 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 | 26 Jan, 2025 | 4.1 MB | .stp | |
| Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 | 25 Jan, 2025 | 175.1 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 Flange | 26 Jan, 2025 | 4.4 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 Flange | 27 Jan, 2025 | 148.0 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 Flange hole | 26 Jan, 2025 | 76.1 KB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR7 IP21 Flange hole | 26 Jan, 2025 | 14.3 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR7 IP54 | 26 Jan, 2025 | 3.1 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR7 IP54 | 25 Jan, 2025 | 154.0 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR7 IP54 | 26 Jan, 2025 | 3.3 MB | .stp | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 30 Jan, 2025 | 12.7 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 30 Jan, 2025 | 15.8 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 27 Jan, 2025 | 25.7 MB | .stp | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 26 Jan, 2025 | 2.6 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 25 Jan, 2025 | 10.1 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 26 Jan, 2025 | 1.1 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 26 Jan, 2025 | 5.2 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP00 | 27 Jan, 2025 | 587.0 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Conduit box | 26 Jan, 2025 | 119.3 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Conduit box | 25 Jan, 2025 | 1.9 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Connections | 02 May, 2025 | 587.0 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Connections | 25 Jan, 2025 | 2.6 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Control | 25 Jan, 2025 | 132.1 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Control | 25 Jan, 2025 | 24.5 MB | .stp | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Control | 25 Jan, 2025 | 15.8 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 DC cover | 30 Jan, 2025 | 10.1 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 DC cover | 25 Jan, 2025 | 104.9 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 DC cover | 26 Jan, 2025 | 9.9 MB | .stp | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 DC terminal | 26 Jan, 2025 | 9.3 MB | .stp | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 DC terminal | 26 Jan, 2025 | 77.7 KB | ||
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 DC terminal | 30 Jan, 2025 | 5.2 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Flange | 26 Jan, 2025 | 1.1 MB | .dxf | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Flange | 27 Jan, 2025 | 14.5 MB | .stp | |
| Dimensional drawing | MCAD VACON NXS NXP FR8 IP54 Flange | 27 Jan, 2025 | 74.2 KB | ||
| Eplan drawing | NXA_0170 6 A0T02SF | 26 Jan, 2025 | 958.7 KB | .zip | |
| Eplan drawing | NXA_0261 5 A0T02SF | 25 Jan, 2025 | 958.7 KB | .zip | |
| Eplan drawing | NXA_0325 6 A0T02SF | 25 Jan, 2025 | 952.8 KB | .zip | |
| Eplan drawing | NXA_0460 5 A0T02SF | 26 Jan, 2025 | 952.8 KB | .zip | |
| Eplan drawing | NXA_1030 6 A0T02SG | 26 Jan, 2025 | 1.5 MB | .zip | |
| Eplan drawing | NXA_1300 5 A0T02SG | 26 Jan, 2025 | 1.5 MB | .zip | |
| Eplan drawing | NXI_0004 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0005 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0007 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0009 5 A2T0CSS | 26 Jan, 2025 | 6.6 MB | .zip | |
| Eplan drawing | NXI_0010 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0012 5 A2T0CSS | 25 Jan, 2025 | 6.6 MB | .zip | |
| Eplan drawing | NXI_0013 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0016 5 A2T0CSS | 25 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0018 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0022 5 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0022 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0027 6 A2T0CSS | 27 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0031 5 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0034 6 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0038 5 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0041 6 A2T0CSS | 26 Jan, 2025 | 10.3 MB | .zip | |
| Eplan drawing | NXI_0045 5 A2T0CSS | 26 Jan, 2025 | 3.2 MB | .zip | |
| Eplan drawing | NXI_0052 6 A2T0CSS | 26 Jan, 2025 | 10.3 MB | .zip | |
| Eplan drawing | NXI_0062 6 A2T0CSS | 25 Jan, 2025 | 10.9 MB | .zip | |
| Eplan drawing | NXI_0072 5 A2T0CSS | 26 Jan, 2025 | 10.3 MB | .zip | |
| Eplan drawing | NXI_0080 6 A2T0CSS | 26 Jan, 2025 | 10.9 MB | .zip | |
| Eplan drawing | NXI_0087 5 A2T0CSS | 25 Jan, 2025 | 10.3 MB | .zip | |
| Eplan drawing | NXI_0100 6 A2T0CSS | 26 Jan, 2025 | 10.9 MB | .zip | |
| Eplan drawing | NXI_0105 5 A2T0CSS | 27 Jan, 2025 | 10.3 MB | .zip | |
| Eplan drawing | NXI_0125 6 A0T0ISF | 26 Jan, 2025 | 1.8 MB | .zip | |
| Eplan drawing | NXI_0140 5 A2T0CSS | 26 Jan, 2025 | 10.9 MB | .zip | |
| Eplan drawing | NXI_0144 6 A0T0ISF | 27 Jan, 2025 | 1.8 MB | .zip | |
| Eplan drawing | NXI_0168 5 A0T0ISF | 26 Jan, 2025 | 1.8 MB | .zip | |
| Eplan drawing | NXI_0170 6 A0T0ISF | 26 Jan, 2025 | 1.8 MB | .zip | |
| Eplan drawing | NXI_0205 5 A0T0ISF | 27 Jan, 2025 | 1.8 MB | .zip | |
| Eplan drawing | NXI_0208 6 A0T0ISF | 25 Jan, 2025 | 1.8 MB | .zip | |
| Eplan drawing | NXI_0261 5 A0T0ISF | 26 Jan, 2025 | 1.8 MB | .zip | |
| Eplan drawing | NXI_0261 6 A0T0ISF | 26 Jan, 2025 | 7.0 MB | .zip | |
| Eplan drawing | NXI_0300 5 A0T0ISF | 26 Jan, 2025 | 1.8 MB | .zip | |
| Eplan drawing | NXI_0325 6 A0T0ISF | 26 Jan, 2025 | 7.0 MB | .zip | |
| Eplan drawing | NXI_0385 5 A0T0ISF | 25 Jan, 2025 | 7.0 MB | .zip | |
| Eplan drawing | NXI_0385 6 A0T0ISF | 27 Jan, 2025 | 7.0 MB | .zip | |
| Eplan drawing | NXI_0416 6 A0T0ISF | 27 Jan, 2025 | 7.0 MB | .zip | |
| Eplan drawing | NXI_0460 5 A0T0ISF | 27 Jan, 2025 | 7.0 MB | .zip | |
| Eplan drawing | NXI_0460 6 A0T0ISF | 26 Jan, 2025 | 5.6 MB | .zip | |
| Eplan drawing | NXI_0502 6 A0T0ISF | 26 Jan, 2025 | 5.6 MB | .zip | |
| Eplan drawing | NXI_0520 5 A0T0ISF | 26 Jan, 2025 | 7.0 MB | .zip | |
| Eplan drawing | NXI_0590 5 A0T0ISF | 26 Jan, 2025 | 5.6 MB | .zip | |
| Eplan drawing | NXI_0590 6 A0T0ISF | 27 Jan, 2025 | 5.6 MB | .zip | |
| Eplan drawing | NXI_0650 5 A0T0ISF | 25 Jan, 2025 | 5.6 MB | .zip | |
| Eplan drawing | NXI_0650 6 A0T0ISF | 26 Jan, 2025 | 5.6 MB | .zip | |
| Eplan drawing | NXI_0730 5 A0T0ISF | 25 Jan, 2025 | 5.6 MB | .zip | |
| Eplan drawing | NXI_0750 6 A0T0ISF | 25 Jan, 2025 | 5.6 MB | .zip | |
| Eplan drawing | NXI_0820 5 A0T0ISF | 26 Jan, 2025 | 5.6 MB | .zip | |
| Eplan drawing | NXI_0820 6 A0T0ISF | 27 Jan, 2025 | 5.6 MB | .zip | |
| Eplan drawing | NXI_0920 5 A0T0ISF | 26 Jan, 2025 | 5.6 MB | .zip | |
| Eplan drawing | NXI_0920 6 A0T0ISF | 25 Jan, 2025 | 5.4 MB | .zip | |
| Eplan drawing | NXI_1030 5 A0T0ISF | 25 Jan, 2025 | 5.6 MB | .zip | |
| Eplan drawing | NXI_1030 6 A0T0ISF | 26 Jan, 2025 | 5.4 MB | .zip | |
| Eplan drawing | NXI_1150 5 A0T0ISF | 27 Jan, 2025 | 5.4 MB | .zip | |
| Eplan drawing | NXI_1180 6 A0T0ISF | 26 Jan, 2025 | 5.4 MB | .zip | |
| Eplan drawing | NXI_1300 5 A0T0ISF | 26 Jan, 2025 | 5.4 MB | .zip | |
| Eplan drawing | NXI_1450 5 A0T0ISF | 26 Jan, 2025 | 5.4 MB | .zip | |
| Eplan drawing | NXN_0650 6 X0T0SSV | 27 Jan, 2025 | 958.4 KB | .zip | |
| Eplan drawing | OPTA1_VACON_NX | 26 Jan, 2025 | 267.3 KB | .zip | |
| Eplan drawing | OPTA2_VACON_NX | 26 Jan, 2025 | 240.1 KB | .zip | |
| Eplan drawing | OPTA3_VACON_NX | 27 Jan, 2025 | 251.0 KB | .zip | |
| Eplan drawing | OPTA4_VACON_NX | 26 Jan, 2025 | 264.1 KB | .zip | |
| Eplan drawing | OPTA5_VACON_NX | 27 Jan, 2025 | 270.3 KB | .zip | |
| Eplan drawing | OPTA7_VACON_NX | 26 Jan, 2025 | 276.0 KB | .zip | |
| Eplan drawing | OPTA8_VACON_NX | 26 Jan, 2025 | 277.1 KB | .zip | |
| Eplan drawing | OPTA9_VACON_NX | 27 Jan, 2025 | 262.9 KB | .zip | |
| Eplan drawing | OPTAE_VACON_NX | 26 Jan, 2025 | 261.7 KB | .zip | |
| Eplan drawing | OPTAF_VACON_NX | 25 Jan, 2025 | 245.5 KB | .zip | |
| Eplan drawing | OPTAK_VACON_NX | 26 Jan, 2025 | 275.6 KB | .zip | |
| Eplan drawing | OPTAL_VACON_NX | 26 Jan, 2025 | 282.5 KB | .zip | |
| Eplan drawing | OPTAN_VACON_NX | 25 Jan, 2025 | 269.8 KB | .zip | |
| Eplan drawing | OPTB1_VACON_NX | 26 Jan, 2025 | 276.4 KB | .zip | |
| Eplan drawing | OPTB2_VACON_NX | 26 Jan, 2025 | 258.0 KB | .zip | |
| Eplan drawing | OPTB4_VACON_NX | 25 Jan, 2025 | 347.0 KB | .zip | |
| Eplan drawing | OPTB5_VACON_NX | 27 Jan, 2025 | 246.8 KB | .zip | |
| Eplan drawing | OPTB8_VACON_NX | 27 Jan, 2025 | 268.2 KB | .zip | |
| Eplan drawing | OPTB9_VACON_NX | 26 Jan, 2025 | 254.8 KB | .zip | |
| Eplan drawing | OPTBB_VACON_NX | 25 Jan, 2025 | 275.5 KB | .zip | |
| Eplan drawing | OPTBC_VACON_NX | 27 Jan, 2025 | 275.5 KB | .zip | |
| Eplan drawing | OPTBE_VACON_NX | 27 Jan, 2025 | 272.0 KB | .zip | |
| Eplan drawing | OPTBH_VACON_NX | 27 Jan, 2025 | 360.9 KB | .zip | |
| Eplan drawing | OPTBL_VACON_NX | 26 Jan, 2025 | 266.1 KB | .zip | |
| Eplan drawing | OPTBM_VACON_NX | 26 Jan, 2025 | 243.3 KB | .zip | |
| Eplan drawing | OPTC2_VACON_NX | 25 Jan, 2025 | 260.4 KB | .zip | |
| Eplan drawing | OPTC3_VACON_NX | 27 Jan, 2025 | 274.6 KB | .zip | |
| Eplan drawing | OPTC4_VACON_NX | 26 Jan, 2025 | 267.3 KB | .zip | |
| Eplan drawing | OPTC5_VACON_NX | 27 Jan, 2025 | 269.8 KB | .zip | |
| Eplan drawing | OPTC6_VACON_NX | 25 Jan, 2025 | 268.8 KB | .zip | |
| Eplan drawing | OPTC7_VACON_NX | 26 Jan, 2025 | 264.8 KB | .zip | |
| Eplan drawing | OPTC8_VACON_NX | 27 Jan, 2025 | 266.9 KB | .zip | |
| Eplan drawing | OPTCG_VACON_NX | 25 Jan, 2025 | 270.7 KB | .zip | |
| Eplan drawing | OPTCI_VACON_NX | 26 Jan, 2025 | 257.1 KB | .zip | |
| Eplan drawing | OPTCJ_VACON_NX | 25 Jan, 2025 | 267.5 KB | .zip | |
| Eplan drawing | OPTCP_VACON_NX | 27 Jan, 2025 | 266.7 KB | .zip | |
| Eplan drawing | OPTCQ_VACON_NX | 27 Jan, 2025 | 258.3 KB | .zip | |
| Eplan drawing | OPTD1_VACON_NX | 26 Jan, 2025 | 262.9 KB | .zip | |
| Eplan drawing | OPTD2_VACON_NX | 25 Jan, 2025 | 265.9 KB | .zip | |
| Eplan drawing | OPTD3_VACON_NX | 26 Jan, 2025 | 267.6 KB | .zip | |
| Eplan drawing | OPTD6_VACON_NX | 26 Jan, 2025 | 262.2 KB | .zip | |
| Eplan drawing | OPTD7_VACON_NX | 27 Jan, 2025 | 255.1 KB | .zip |
Software
| Type | Software Characteristic | Name | Version | Language | Released | Status | Download | File type |
|---|---|---|---|---|---|---|---|---|
| Software tools | SISTEMA Library for Danfoss Drives | 2.0 | English | 14 Jul, 2025 | Released | 842.2 KB | .zip | |
| System software | AC drive firmware | VACON NXP Firmware | 211 | Arabic; Bulgarian; Czech; Danish; German; Greek (modern); English; Spanish, Castilian; Estonian; Persian; Finnish; French; Irish; Hebrew (modern); Hindi; Croatian; Hungarian; Indonesian; Icelandic; Italian; Japanese; Kazakh; Korean; Lithuanian; Latvian; Macedonian; Norwegian Bokmål; Dutch, Flemish; Polish; Portuguese; Romanian, Moldavian, Moldovan; Russian; Slovak; Slovenian; Serbian; Swedish; Tamil; Thai; Turkish; Ukrainian; Vietnamese; Chinese | 25 Aug, 2025 | Released | 4.3 MB | .zip |
| System software | Option and fieldbus firmware | VACON® Advanced Safety Option Firmware | 004 | English | 15 Dec, 2019 | Released | 3.1 MB | .zip |
| Software tools | VACON® NCDrive | 2.0.42 | English | 07 Mar, 2022 | Released | 5.0 MB | .zip | |
| Software tools | VACON® NCLoad | 1.0.34 | English | 03 Dec, 2020 | Released | 3.6 MB | .zip | |
| System software | Fieldbus configuration file | VACON® NX OPTC3/C5 PROFIBUS GSD | 01 | English | 10 Jan, 2016 | Released | 748.0 B | .zip |
| System software | Fieldbus configuration file | VACON® NX OPTC4 LonWorks XIF | 01 | English | 10 Jan, 2016 | Released | 1.3 KB | .zip |
| System software | Fieldbus configuration file | VACON® NX OPTC6 CANopen EDS | 01 | English | 26 Feb, 2018 | Released | 2.7 KB | .zip |
| System software | Fieldbus configuration file | VACON® NX OPTC7 DeviceNet EDS | 01 | English | 31 Dec, 2011 | Released | 3.5 KB | .zip |
| System software | Fieldbus configuration file | VACON® NX OPTCP PROFINET GSDML | 01 | English | 18 Feb, 2015 | Released | 7.4 KB | .zip |
| Application software | Drive software | VACON® NXP Crane Application | 106 | English | 19 Nov, 2025 | Released | 5.8 MB | .zip |
| Application software | VACON® NXP DCGuard Application | 054 | English | 28 Jan, 2024 | Released | 2.3 MB | .zip | |
| Application software | Drive software | VACON® NXP Power Generation Application | 041 | English | 19 Nov, 2025 | Released | 956.7 KB | .zip |
| System software | Option and fieldbus firmware | VACON® OPT-E9 DualPort Ethernet Firmware | 014 | English | 16 Sep, 2025 | Released | 16.3 MB | .zip |
| System software | Option and fieldbus firmware | VACON® OPTBB EnDat Firmware | 009 | English | 24 Nov, 2025 | Released | 62.6 KB | .zip |
| System software | Fieldbus configuration file | VACON® OPTBE EnDat/SSI/BiSS C Firmware | 010 | English | 27 Mar, 2019 | Released | 36.4 KB | .zip |
| System software | Fieldbus configuration file | VACON® OPTCQ EtherNet/IP EDS | 01 | English | 07 Jan, 2015 | Released | 13.2 KB | .zip |
| System software | Firmware | VACON® OPTE2/E8 RS485 MultiProtocol | 004 | English | 16 Sep, 2025 | Released | 2.2 MB | .zip |
| System software | Fieldbus configuration file | VACON® OPTE3/E5 PROFIBUS GSD | 01 | English | 07 Jun, 2022 | Released | 13.4 KB | .zip |
| System software | Library | VACON® OPTE3/E5 TIA Portal Library | 014 | English | 07 Jul, 2020 | Released | 3.6 MB | .zip |
| System software | Fieldbus configuration file | VACON® OPTE9 EtherNet/IP EDS | 01 | English | 02 Sep, 2020 | Released | 72.1 KB | .zip |
| System software | Fieldbus configuration file | VACON® OPTE9 PROFINET IO GSDML | 01 | English | 02 Apr, 2020 | Released | 204.3 KB | .zip |
| System software | Fieldbus configuration file | VACON® OPTE9 SIMATIC PDM EDD | 01 | English | 15 Dec, 2019 | Released | 667.4 KB | .zip |
| System software | Library | VACON® OPTE9-EA TIA Portal Library | 01 | English | 15 Feb, 2018 | Released | 2.9 MB | .zip |
| System software | Library | VACON® OPTE9/EA EtherNet/IP Add-on Instructions | 01 | English | 15 Feb, 2018 | Released | 531.9 KB | .zip |
| System software | Option and fieldbus firmware | VACON® OPTEA Advanced Dual Port Ethernet Firmware | 011 | English | 25 Nov, 2025 | Released | 16.8 MB | .zip |
| System software | Configuration file | VACON® OPTEA PROFINET IO GSDML | 2.43 | English | 01 Dec, 2025 | Released | 242.5 KB | .zip |
| System software | Fieldbus configuration file | VACON® OPTEA SIMATIC PDM EDD | 01 | English | 12 Nov, 2018 | Released | 461.7 KB | .zip |
| System software | Fieldbus configuration file | VACON® OPTEC EtherCAT ESI | 01 | English | 19 Feb, 2020 | Released | 381.4 KB | .zip |
| System software | Library | VACON® PROFISAFE TIA Portal Library | 01 | English | 15 Feb, 2018 | Released | 2.4 MB | .zip |
| Software tools | VACON® Safe | 1.0.4.0 | English | 24 Jan, 2021 | Released | 3.8 MB | .zip |
Related applications
Continuous web and roller table systems, winders and unwinders, cranes, hoists, gantry and trolley drives, centrifuges, winches, conveyors and excavators.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Drives for marine power conversion and generationDraw upon expertise from Danfoss to optimize energy storage solutions on board vessels, and shore power supplies for quieter and cleaner harbors.
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
Drives for marine propulsion and thrustersFor more efficient operation and greater freedom in ship design, consider an electric-based main propulsion with engineering from Danfoss.