A reliable, safe and green solution
Danfoss ICV Flexline™ guarantees you a reliable, safe and green solution - both now and in the future. The product family consists of an ICS pilot operated control, ICM motor operated control and ICLX 2-step solenoid valve. All valve variants are based on one common valve body to offer outstanding flexibility.
The modular concept greatly facilitates the building of a valve that offers energy savings and reduction of down-time. All valves are designed for a maximum working pressure of 65 bar (943 psi) and efficiently handle CO₂ and other future high pressure refrigerants.
The ICV Flexline™ offers you one platform for multiple control solutions.
Features and benefits
65 bar (943 psi) pressure approval in the temperature range -76 to 248°F
Approved for ammonia, CO₂ and other non-flammable refrigerants
Low energy consumption
Improved system performance and reliability
Leak risk reduced by up to 80% thanks to magnetic coupling and no dynamic sealing
Reduced service costs
Light and small valves with only welded connections

Reduce lifecycle costs, increase savings and design freedom
The ICV Flexline™ control valves are not only designed to give you savings and design freedom, but they also provide a reliable, safe and green solution for your needs - both now and in the future.

Ammonia conversion for cold storage facility is simple with ICV Flexline™
Consumer retail stores are looking for tried-and-true ideas to thrive in turbulent economic times. That’s why a major 190-store retail chain based in the Midwest switched to a proven refrigeration solution for one of its distribution centers -- an environmentally friendly ammonia system that uses Danfoss ICV Flexline™ valve stations.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|
Tools and apps

Industrial refrigeration application tool
Want to know more about industrial refrigeration with ammonia? The IR application tool is an interactive PowerPoint slideshow that takes you through all details of a two-stage ammonia plant. By clicking on a specific area of the plant, you will be provided with detailed cut-away drawings and information on the specific valves required. You will also find useful links to technical literature, product animations and videos.
Related products
Something went wrong. We are working on this. Please, try again a bit later.