NEU – JIP® Kugelhähne E-Book
In the new JIP® Ball Valves eBook you will find up-to-date information about the highly effective on/off ball valves. Includes clickable hyperlinks to detailed product information and videos.
Jetzt herunterladen
In every district heating utility, combined heat and power plant, distribution network and substation, there is a need for on/off control of the building system connection.
With on/off regulation (opening and closing) shut-off valves create sectioning of the system that enables service, maintenance and repairs to be carried out in sections, without shutting down and emptying the whole system.
When using special types of ball valves (hot tap and branching), the network can be expanded while the system is fully operational.
Danfoss JIP® ball valves have optimum flow design that is represented by guiding pipes and pipe insert in the ball which ensures smooth flow through the ball eliminating cavitation and achieving a lower pressure drop.
The outcomes are lower operating costs, lower CO2 emissions and energy savings.
The Danfoss high performance ball valves are specially designed for district heating plants, distribution and transmission networks, pumps and substations.
Having fully welded bodies, the steel ball valves meet the requirements for valves used in hot water systems thus offering a high degree of security. Furthermore, the ball valves are suitable for district cooling systems.
Funktionen und Vorteile
-
Up to 30% energy savings and low operating costs due to unique flow design of the ball valves that ensures low pressure drop and low pump power consumption.
-
Expected to achieve the same lifetime as the pipeline itself, which is from 25 to 35 years, depending on the conditions
-
Reliable and maintenance free sealing during the lifetime
-
Easy to open and close due to independence from axial forces and a unique break loose system
-
Life-long external tightness thanks to a unique PTFE / carbon stem packing box that prevents external leakage
-
A sophisticated spring construction provides optimum internal tightness and ensures Class A leakage rates throughout the product's lifetime
Documents
| Typ | Name | Sprache | Gültig für | Aktualisiert | Download | Dateityp |
|---|---|---|---|---|---|---|
| Broschüre | eBook | JIP Ball Valves | Englisch | Mehrfach | 11 Feb., 2025 | 6.7 MB | |
| Umweltinformationen zum Produkt | EPD for JIP Ball valves | Englisch | Mehrfach | 25 März, 2025 | 3.1 MB | |
| Broschüre | JIP® Kugelhähne | eBook | Deutsch | Mehrfach | 05 Feb., 2026 | 1.8 MB |
Verwandte Produkte

Schmutzfänger schützen empfindliche Geräte wie Zähler, Pumpen und Regelventile vor der Gefahr durch Fremdkörper im Arbeitsmedium.
Tools und Apps

Heat Selector
Danfoss Heat Selector ist ein branchenführendes Online-Tool und ermöglicht Heizungsexperten einen optimalen Planungsprozess.
Heat Selector öffnen
FAQ
Können Danfoss JIP-Kugelhähne in Öl- und Gasanwendungen eingesetzt werden?
Danfoss JIP-Kugelhähne sind speziell für Fernwärme- und Kälteanwendungen konzipiert und sollten nicht mit Medien wie Gas und Öl verwendet werden, da die Ventile für die Fluidgruppe 2 (PED 97/23/EG) zugelassen sind.
Können Danfoss JIP-Kugelhähne auch für andere Zwecke als Fernwärme und -kühlung verwendet werden?
Danfoss JIP-Kugelhähne sind speziell für Fernwärme- und Kälteanwendungen konzipiert. Für spezielle Anwendungen wenden Sie sich bitte an Ihr Danfoss-Vertriebsbüro vor Ort, um die genauen Anwendungsinformationen zu erfahren.
Können Danfoss JIP-Kugelhähne zur Regelung des Durchflusses verwendet werden?
Kugelhähne sind Absperrventile und müssen sich daher immer in einer vollständig geöffneten oder geschlossenen Position befinden. Wenn der Kugelhahn zur Steuerung des Durchflusses verwendet wird, können Kavitation und mögliche Beschädigungen der Kugeloberfläche (Partikel in Medien) die Lebensdauer des Produkts verringern und zu einer instabilen Systemströmungssteuerung führen.
Wie können Sie mit einem einfachen Produkt wie Kugelhähnen CO2-Emissionen und Energie einsparen?
Danfoss JIP-Kugelhähne haben ein spezielles Innendesign, das einen optimalen Durchfluss des Arbeitsmediums bei minimalem Druckverlust ermöglicht. Bei geringerem Druckverlust kann die Pumpenenergie in einem System entsprechend reduziert werden, was zu einem geringeren Energieverbrauch und CO2-Emissionen führt.
In welchen Positionen können Kugelhähne eingebaut werden?
Danfoss JIP-Kugelhähne können in allen Positionen eingebaut werden.
Videos
Wir können Versorgungsunternehmen dabei helfen, ihre Fernwärmeversorgung für Städte zu optimieren, was sich positiv auf die Dekarbonisierung und den reduzierten Energieverbrauch auswirkt. Es ist an der Zeit, das volle Potenzial des Netzes für ultimative Kosteneffizienz, Energieeffizienz und einen dehnfähigen Weg in eine grünere Zukunft zu entfalten.
Erfahren Sie mehr