For connected installations, OptymaTM Plus standard or multi-refrigerant condensing units offer future-proof efficiency, smart technology, and top-shelf performance.
Highly efficient cutting down energy costs as well as reducing carbon emissions
Fast and easy to setup and commission, reducing downtime
Intelligent controller technology speeds start up and reduces risk
Up to two units can be stacked also when using A2L refrigerants
Discover the range
Multi-refrigerant version, A2L-ready version with ultra-low GWP A2L refrigerants such as R1234yf, R454C, R455A. Cooling capacities (by end of 2021) from 0.7 to 10 kW MBP and from 0.3 to 3 kW LBP
Liquid injection technology on the R448A/R449A LBP models enabling precise temperature control with an extended operating envelope and best-in-class operating conditions at hot 43°C ambient temperature
Multi-refrigerant version, A2L-ready version with ultra-low GWP A2L refrigerants such as R1234yf, R454C, R455A. Cooling capacities (by end of 2021) from 0.7 to 10 kW MBP and from 0.3 to 3 kW LBP
Liquid injection technology on the R448A/R449A LBP models enabling precise temperature control with an extended operating envelope and best-in-class operating conditions at hot 43°C ambient temperature
Danfoss Optyma™ Plus A2L-ready condensing units protect rare blood samples in an NHS hospital
Multi-refrigerant, A2L-ready Optyma™ Plus condensing units deliver ultra-reliable and green cooling for priceless rare blood samples.
Efficient Optyma™ Plus ease cold room installation at new fast food restaurant
The fast-food restaurant chain’s new restaurant needed refrigeration to be quiet, energy-efficient, and reliable – with easy installation and servicing. Optyma™ Plus condensing units were the obvious choice.
Contact us
Follow our Social Media channels
Follow us to stay up with the latest cooling industry news, updates, announcements, and resources. Of course, we want to hear from you too - so jump in and join the conversation.
New multi-refrigerant Optyma™ Plus models will be released throughout the year. Sign up to our newsletter to receive the information directly in your mailbox.
Follow us to stay up with the latest cooling industry news, updates, announcements, and resources. Of course, we want to hear from you too - so jump in and join the conversation.