VLT® Decentral Drive FCD 300

  • Overview

The VLT® Decentral Drive FCD 300 has reached the Limited phase of its lifecycle and is no longer in active production.  Danfoss offers an extensive portfolio of low-voltage drives and will help you select the optimal replacement drive for your application.

Limited: A drive entering the Limited phase has limited service options.  A limited amount of spare parts, maintenance and repair services are available as long as materials can be obtained. No new service contracts can be offered.  Only existing service contracts with our customers will be supported.

Successor Product VLT® Decentral Drive FCD 302

The VLT® Decentral Drive FCD 302 is the new generation of the VLT® Decentral Drive FCD 300, based on the VLT® AutomationDrive FC 302 platform. It combines the key features in a completely re-designed enclosure, to create the best fit for direct machine/wall mounting or directly on the motor.  The unique design simplifies ordering, installation, commissioning, operation and maintenance. There is no need for field distribution or dropdown boxes, and no external 24V DC supply is required.

Small enclosure

(0.37 – 2.2 kW/0.5 – 3.0 HP)

Large enclosure

(0.37 – 3 kW/0.5 – 4.0 HP)