Monitor main control valve pressure to optimise power
To ensure maximum operation during lifting and lowering the arm pressure needs to be monitored on the main control valve [MCV] to increase or decrease the effect on the hydraulic pump by using a pressure transmitter mounted on the MCV diesel consumption can be reduced and maximum power can be obtained.
Typical specifications
Pressure range: 0 – 400 bar
Accuracy: 0.5% FS
Response time typically < 1 mS
Overpressure: 3 x FS
Burst pressure: 10 – 20 x FS
Features and benefits
High burst and over pressure capabilities due to fully welded design