Increase efficiency with automatic idling
In a situation where pump pressure is not needed due to low or no operations, it is important to reduce engine speed until pressure is needed again. Reducing the engine speed in idle situations increases the efficiency of the hydraulic system and thereby reducing fuel consumption and engine noise levels.
Although many auto idle applications are commonly using a mechanical switch, Danfoss recommends using an electronic switch.