Multi-refrigerant version, A2L-ready version with ultra-low GWP A2L refrigerants such as R1234yf, R454C, R455A. Cooling capacities (by end of 2021) from 0.7 to 10 kW MBP and from 0.3 to 3 kW LBP
Liquid injection technology on the R448A/R449A LBP models enabling precise temperature control with an extended operating envelope and best-in-class operating conditions at hot 43°C ambient temperature