The intelligent use of water
It is crucial that high-rise buildings are fully and properly equipped to handle a fire situation. In high-rise buildings, the access for the fire fighting crew can be very difficult, especially on the last levels of the buildings. Also evacuating people presents challenges and limitations.
SEM-SAFE® high-pressure water mist system for fire fighting in buildings. In the SEM-SAFE® high-pressure water mist system, clean water is forced by Danfoss high-pressure water mist pumps through a tested stainless steel piping network and specially engineered SEM-SAFE® nozzles at a 60 or 100 bar working pressure.
Features and benefits
Less water consumption, water damage and minimum downtime
Simplicity and flexibility in installation
Lower costs for maintenance
Superior cooling effect for reliable fire fighting
Absorption of heat radiation for fire control
Smoke & gas control for safer evacuation
Documents
Tender text
Contact
Christophe is a fire safety specialist with more than two decades of working with high-pressure water mist system for ensuring best fire safety in tall buildings.
Christophe Balayre
Send Christophe an email
+33 677850766