Mirror foil
Steamed-up mirrors can be irritating, particularly in small bathrooms where they can steam up quickly. Danfoss offers a simple and invisible solution to the problem: installing a heating foil behind the mirror. The foil heats the mirror and eliminates the effect of temperature difference. This provides you with ‘no-steam’ comfort and consumes no more energy than 60W.
It is easy to fit the heating foil behind the mirror. However, please remember that connections to the main power supply must be carried out by an authorized electrician. This simple solution for a 'no-steam' mirror will make your mornings more efficient.
Features and benefits
-
Fast and easy installation
-
Low energy consumption
-
Automatic activation