Reliable 90 bar filter driers with solid core
Danfoss ELIMINATOR® filter driers with replaceable solid core, type DCR, are designed for use in liquid and suction lines in CO2 refrigeration systems. The range features a variety of core designs for high moisture absorption and acid removal to reduce the risk of compressor burnout.
The DCR 90 bar filter driers for CO2 is a lightweight solution with a unique cartridge design for easy service. They also offer high system reliability and a high-performing flow rate.
Features and benefits
-
Solid core construction
-
Compatible with R744
-
Working pressure up to 90 bar (1305 psi)
-
Superior flow rate
-
No welded joints for high reliability
-
Unique cartridge design for easy service
-
Lightweight easy to handle solution (1 core 14kg and 2 cores 19kg)
-
UL, PED, and CRN approved