• MyApps
    MyAppserrorMessages.notLoggedIn

Stations and domestic hot water

Safely produce, store and distribute hot water in direct and indirect heating systems with our substations, flat stations and charging systems

Villa stations

The new VXe villa substation series is purpose-built for use in small size individual buildings, such as single-family houses connected to district heating networks. All substations in the series are fully insulated units for heating and domestic hot water applications. They are especially designed for low operating temperatures to maximize the efficiency of district heating networks.