• My Apps
    My Apps You will have the option to use My apps once you login.

Flow sensor Sono3500CT

  • Overview
  • Documents

Large size flow meter for
commercial applications

Sono 3500 CT™ is an ultrasonic flow meter designed for heating, cooling or combined heat/cool applications in larger sized local and district energy systems. Combined with a type approved heating/cooling energy calculator (e.g. InfoCal™ 9) it offers energy metering capabilities in larger applications.
The sensor is MID Class II certified.

Technical data

  • Size | Flow: DN100 – DN1200 | Qp 60 - 9000 m3/h
  • Temperature | Pressure: Compact: 2-120°C / Remote: 2-200°C | PN16/25/40
  • Types: Flow meter (heat, cool and combined). Compact or remote version
  • Approvals: MID class II B+D (heating)
  • Flow sensor cable length: 5.0m | 10.0m | 20.0m | 30.0m
  • Size | Flow: DN100 – DN1200 | Qp 60 - 9000 m3/h
  • Temperature | Pressure: Compact: 2-120°C / Remote: 2-200°C | PN16/25/40
  • Types: Flow meter (heat, cool and combined). Compact or remote version
  • Approvals: MID class II B+D (heating)
  • Flow sensor cable length: 5.0m | 10.0m | 20.0m | 30.0m

Features and benefits

For high and very high temperatures applications

Remote version for very high temperature
applications enhances the meter lifetime
and lowers replacement costs

No pressure loss reduces pump power
and energy used for circulation

Documents

Documents
Type Name Language Valid for Updated Download File type