VACON® 10

  • Overview

The VACON® 10 has reached the Limited phase of its lifecycle and is no longer in active production.  Danfoss offers an extensive portfolio of low-voltage drives and will help you select the optimal replacement drive for your application.

Limited: A drive entering the Limited phase has limited service options.  A limited amount of spare parts, maintenance and repair services are available as long as materials can be obtained. No new service contracts can be offered.  Only existing service contracts with our customers will be supported.

Successor Product VACON 20 AC

The VACON® 20 AC drive comes packed with functionality and possibilities to bring any machine control to a completely new level. The compact size in combination with a wide power range is the base, but the VACON® 20 possibilities do not end there. A built-in PLC functionality, which is one of the most flexible on the market, makes this product adapt to every task and bring cost savings to the user.

Power range
1 x 105-120 V.... 0.25-1.1 kW
1 x 208-240 V…...0.25-2.2 kW
3 x 208-240 V…...0.25-11 kW
3 x 380-480 V...0.37-18.5 kW
3 x 520-600 V.  ..0.75-5.5 kW