Kolmeks integrates VACON® drives into VS in-line pump family

Thursday, 7 December, 2017

Headquartered in Turenki, Finland, and with factories also in Chuzhou, China, and Viljandi, Estonia, Kolmeks Ltd manufactures pumps and motors which are typically used in heating and cooling systems, in pressure boosting and, to an increasing extent, also in the process industry.

Operating a pump with an AC drive significantly improves the controllability and energy efficiency of the whole pump system. VACON® 20 Cold Plate was integrated with Kolmeks’ updated family of in-line pumps in a power range from 0.75 kW to 7.5 kW. Kolmeks also started a software development project to get the necessary multipump drive features for the small end of VS pumps.

Kolmeks is a branch pioneer, whose success is based on products, such as VACON® 20 Cold Plate, that meet the highest requirements regarding technology, quality, reliability and efficiency.