• My Apps
    My Apps You will have the option to use My apps once you login.

Industrial heat pumps

  • Overview
  • Documents
  • Related products
  • Contact us

Efficient and reliable solutions for heat pumps

Heat pumps are essential in industrial heating solutions, supplied by either district heating, surplus heat from the industrial processes or wind power. Re-using the process energy for space heating and hot water is an attractive short-cut to significant energy savings and a sustainable future.

The Danfoss Flexline™ products reflects the global need for energy efficient and climate-friendly solutions. Danfoss provides a complete portfolio of line components and best-in-class application knowledge to help you design and develop even more efficient and competitive heat pump systems in industrial applications.

To learn more about Danfoss products for industrial heap pumps please contact your local Danfoss representative.

Features and benefits

All you need in one place, delivered by highly experienced experts in industrial heat pumps

Low energy consumption

Optimised for environmental, low GWP refrigerants

Reduced applied costs, short payback time and easy service

Dedicated customer service around the world

Documents

Documents
Type Name Language Valid for Updated Download File type
Application guide Application Handbook - Automatic Controls for Industrial Refrigeration Systems Polish Poland 20 Dec, 2022 19.9 MB .pdf
Application guide Application Handbook - Automatic Controls for Industrial Refrigeration Systems English Multiple 27 Mar, 2025 18.5 MB .pdf
Application guide Manual de Aplicação - Controles Automáticos para Sistemas de Refrigeração Industrial Portuguese Multiple 21 Mar, 2018 12.3 MB .pdf
Application guide Manual de Aplicación - Controles Automáticos para Sistemas de Refrigeración Industriales Spanish, Castilian Multiple 21 Mar, 2018 12.2 MB .pdf
Application guide Manuel d’application - Principe de régulation des systèmes de réfrigération industrielles French Multiple 21 Mar, 2018 12.3 MB .pdf
Application guide Przykady zastosowa - Elementy Automatyki do Przemyslowych Ukladow Chlodniczych Polish Multiple 21 Mar, 2018 12.3 MB .pdf
Application guide Руководство по проектированию - Промышленных холодильных систем Russian Multiple 21 Mar, 2018 12.5 MB .pdf

Related products

  • if (isSmallPicture) { ICSH Flexline™ dual position solenoid valve danfoss; } else if (isBigColumns) { ICSH Flexline™ dual position solenoid valve danfoss } else { ICSH Flexline™ dual position solenoid valve danfoss }
    ICSH Flexline™ dual position solenoid valve

    Hot gas defrost is a very common and efficient method used within industrial refrigeration. Sound design practices and specific design features should always be considered carefully to prevent safety risks, which may be caused by even a slight change in operating conditions.

  • if (isSmallPicture) { Refrigeration temperature sensors - Danfoss; } else if (isBigColumns) { Refrigeration temperature sensors - Danfoss } else { Refrigeration temperature sensors - Danfoss }
    Refrigeration temperature sensors

    Refrigeration temperature sensors are used for applications within air-conditioning as well as commercial and industrial refrigeration applications. The Pt 1000 sensor element meets the DIN/IES 751 class B requirements and ensures an accurate and reliable temperture signal applicable for regulation, safety and data logging.

  • if (isSmallPicture) { SVL SS Flexline™ stainless steel line components - Danfoss; } else if (isBigColumns) { SVL SS Flexline™ stainless steel line components - Danfoss } else { SVL SS Flexline™ stainless steel line components - Danfoss }
    SVL SS Flexline™ stainless steel

    The function modules in the SVL SS platform offer five different functions: shut-off, check/stop, check, regulating and strainer. The new range of stainless steel products is based on the successful modular concept from the products in the Flexline™ family.

  • if (isSmallPicture) { Refrigeration pressure transmitters - Danfoss; } else if (isBigColumns) { Refrigeration pressure transmitters - Danfoss } else { Refrigeration pressure transmitters - Danfoss }
    Air Conditioning & Refrigeration Pressure Transmitters

    Refrigeration pressure transmitters are used for commercial air-conditioning and for commercial and industrial refrigeration applications. They are made in stainless steel to be compatible with fluorinated and natural refrigerants and laser welding with no soft seals ensure hermetic tightness for decades.

Contact us

For further information, please contact us.