Milk cooling tanks ensuring accurate temperature control
Dairy farms rely on highly efficient cooling of the milk to keep the milk at a consistent temperature of about 4°C in the milk tanks until the milk is collected for further processing.
Milk is stored at the farms in either closed or open milk tanks.To maintain the quality of the milk it is quickly cooled from 38°C leaving the cow to 4°C in the milk tank. The milk tank is typically equipped with a mixer to accelerate the cooling process and homogenize the milk.
In the Danfoss range of solutions for efficient cooling of milk tanks you will find solutions suited for any tank size, any evaporation temperature and for all types of refrigerants, including low GWP refrigerants. The accurate temperature control of the Danfoss components also ensures that the milk does not freeze to avoid depleting of the fresh milk quality. Our solutions are tailored to comply with national/regional legislation.
Features and benefits
Air cooled condensing units especially suited for milk tanks, equipped with hermetic compressors, mainly reciprocating and scroll compressors, sometimes semi hermetic compressors
Customized condensing units sized to fit tank dimensions and ambient temperatures
A wide range of controls to secure reliable refrigeration
Long service life
Related products
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Hydrocarbon compressors -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Refrigeration temperature sensorsRefrigeration temperature sensors are used for applications within air-conditioning as well as commercial and industrial refrigeration applications. The Pt 1000 sensor element meets the DIN/IES 751 class B requirements and ensures an accurate and reliable temperture signal applicable for regulation, safety and data logging.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Programmable controllers - MCXDanfoss’ range of universal MCX programmable controllers offers the functionality and reliability you need to get the best out of your heating, ventilation, air-conditioning and refrigeration (HVAC/R) equipment.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Micro Plate™ technologyThe next step in application-focused, high-performance heat exchanger
design, Micro Plates™ are a revolutionary technology, specially created for
district energy solutions and for use in heat pumps, chillers, and close control
systems for cooling capacities up 800 kW / 225 TR. -
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Air Conditioning & Refrigeration Pressure TransmittersRefrigeration pressure transmitters are used for commercial air-conditioning and for commercial and industrial refrigeration applications. They are made in stainless steel to be compatible with fluorinated and natural refrigerants and laser welding with no soft seals ensure hermetic tightness for decades.
Learning
Do you want to learn more about milk cooling tanks?
Contact us
For further information, please contact us.