Time controls on most domestic heating and hot water systems are among the first essentials for improving home comfort and reducing running costs. They trigger the controls ‘chain of command’, sending automatically timed On and Off instructions to other system components. Each user-set, timed switching program helps to maintain desired comfort levels and prevents excessive fuel consumption by inhibiting unnecessary boiler firing.
We usually cut heating costs and sleep better in a cooler room by using a time control to automatically switch off the system late evening and on again early morning. Also, we use the same timer to set Off and On periods during the daytime for additional benefit.
The TS710 and FP720 are the latest generation of efficient, easy-to-use and stylish heating timers. A large display with intuitive layout shows current day, time and on/off period in the large top section, along with icons showing the status of the output channels. Both timers offer 1, 2 or 3 heating periods, whilst the FP720 also offers an additional channel for either time control of a hot water cylinder or 2nd heating zone.
Features and benefits
TS710 and FP720 feature a large, easy to read display with a straight-forward intuitive layout.
Easily programmable for either 24-hour, weekday/weekend (5/2 day) or 7-day periods.
FP720 also offers an additional channel for either time control of a hot water cylinder or 2nd heating zone.