Energy-efficient heating / Domestic Hot Water (DHW) requires close control of both time and temperature. Thermostats limit fuel consumption and enhance comfort by controlling the temperature of air within dwellings, and their stored domestic hot water, at desired levels.
Most electronic thermostats are battery powered, allowing simple two-core output wiring and no neutral connection. Radio Frequency (RF) models transmit radio signal commands to other control system components via adjacently sited receiver/switching units.
RET1001 is an electronic room dial thermostat combines modern design with efficient heating control. Featuring a temperature adjustment dial with frost protect setting and LEDs to signal both power and heat demand, this is a simple, easy to use thermostat that meets the latest Building Regulations.
RET2001 is an electronic room thermostat featuring a large, backlit LCD Display. The temperature can be selected via the ring that circles the display. Similar to the dial version, a frost protection feature is included as well as a holiday mode with set-back temperature for energy saving whilst away.