Targeted to meet industrial refrigeration requirements worldwide
The SVL Flexline™ 52 Bar product platform is targeted to meet industrial refrigeration requirements worldwide.
Flexibility above all characterizes the SVL platform. Using just two basic valve housings – a straightway and an angle way – the platform offers five different functions. You will find that this simplicity offers you easy and time saving usage in many processes.
Danfoss Flexline™ products offer an easy road to sustainability with low life cycle costs, low emissions from leaks and approvals for use with low GWP refrigerants.
Features and benefits
-
Applicable to HCFC, HFC, R717 (Ammonia), R744 (CO2) and all flammable refrigerants.
-
Modular concept:
- Each valve housing is available with several different connection types and sizes
- Possible to convert to any other product in the Flexline™ SVL family (Hand operated stop valve, regulating valve, check & stop valve, check valve or strainer) just by replacing the complete top part
-
Fast and easy valve overhaul service. It is easy to replace the top part and no welding is needed
-
Handles wide temperature range from -60 to +150°C [ -76 to 302°F]
-
Handles working pressure up to 52 bar (754 psi)
-
Classification: DNV, CRN, BV, EAC etc. To get an updated list of certification on the products please contact your local Danfoss Sales Company
The Danfoss application handbook is a reference document designed to facilitate your work with industrial refrigeration systems. The handbook provides answers and examples on how to select control methods for different refrigeration systems, why they should be designed in a specific way and which components to use.
Download handbook

Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | English | Multiple | 27 Mar, 2025 | 18.5 MB | |
| Application guide | Application Handbook - Automatic Controls for Industrial Refrigeration Systems | Polish | Poland | 20 Dec, 2022 | 19.9 MB | |
| Data sheet | Check & stop valve, SCA-X, Check valve, CHV-X | English | United States | 08 Nov, 2018 | 3.2 MB | |
| Data sheet | Hand operated regulating valve, type REG-SA and REG-SB 10-65 | English | Multiple | 21 Jan, 2025 | 3.5 MB | |
| Data sheet | Hand operated regulating valves, REG-SA and REG-SB 10-65 | Portuguese | Multiple | 21 Feb, 2023 | 3.6 MB | |
| Data sheet | Hand operated regulating valves, REG-SA and REG-SB 10-65 | Russian | Multiple | 21 Feb, 2023 | 3.6 MB | |
| Data sheet | Hand operated regulating valves, REG-SA and REG-SB 10-65 | Italian | Multiple | 21 Feb, 2023 | 3.6 MB | |
| Data sheet | Hand operated regulating valves, REG-SA and REG-SB 10-65 | Spanish, Castilian | Multiple | 21 Feb, 2023 | 3.8 MB | |
| Data sheet | Hand operated regulating valves, REG-SA and REG-SB 10-65 | Polish | Multiple | 25 May, 2020 | 2.5 MB | |
| Data sheet | Hand operated regulating valves, REG-SA and REG-SB 10-65 | French | Multiple | 21 Feb, 2023 | 3.5 MB | |
| Data sheet | Hand operated regulating valves, REG-SA and REG-SB 10-65 | Chinese | Multiple | 21 Feb, 2023 | 3.8 MB | |
| Brochure | Jedna platforma - wiele opcji. (SVL Line Components - part of the FlexlineTM product range) | Polish | Multiple | 26 Nov, 2014 | 721.2 KB | |
| Application guide | Manual de Aplicação - Controles Automáticos para Sistemas de Refrigeração Industrial | Portuguese | Multiple | 20 Mar, 2018 | 12.3 MB | |
| Application guide | Manual de Aplicación - Controles Automáticos para Sistemas de Refrigeración Industriales | Spanish, Castilian | Multiple | 20 Mar, 2018 | 12.2 MB | |
| Application guide | Manuel d’application - Principe de régulation des systèmes de réfrigération industrielles | French | Multiple | 20 Mar, 2018 | 12.3 MB | |
| Brochure | One platform - different applications. (SVL Line Components - part of the FlexlineTM product range) | German | Multiple | 22 Mar, 2015 | 843.1 KB | |
| Brochure | One platform - Many opportunities (SVL Line Components - part of the Flexline product range). | Danish | Multiple | 22 Mar, 2015 | 834.0 KB | |
| Brochure | One platform - Multiple options (SVL line components - part of the Flexline product range) | Portuguese | Multiple | 22 Mar, 2015 | 811.0 KB | |
| Brochure | One platform - Multiple options. (SVL Line Components - part of the Flexline product range) | Russian | Multiple | 26 Nov, 2014 | 728.5 KB | |
| Brochure | One platform - Multiple options. (SVL Line Components - part of the FlexlineTM product range) | Dutch, Flemish | Multiple | 22 Mar, 2015 | 811.1 KB | |
| Brochure | One platform - Multiple options. SVL Line Components - part of the FlexlineTM product range. | Chinese | Multiple | 14 Aug, 2015 | 1.5 MB | |
| Brochure | One platform - Multiple options. SVL Line Components - part of the FlexlineTM product range. | Chinese | Multiple | 01 Jun, 2016 | 1.8 MB | |
| Brochure | One platform - Multiple options. SVL Line Components - part of the FlexlineTM product range. | Spanish, Castilian | Multiple | 22 Mar, 2015 | 806.4 KB | |
| Brochure | One platform - Multiple options. SVL Line Components - part of the FlexlineTM product range. | English | Multiple | 22 Mar, 2015 | 736.0 KB | |
| Brochure | One platform - Multiple options. SVL Line Components - part of the FlexlineTM product range. | French | Multiple | 22 Mar, 2015 | 858.2 KB | |
| Brochure | One platform - Multiple options. SVL Line Components - part of the FlexlineTM product range. | Italian | Multiple | 22 Mar, 2015 | 807.7 KB | |
| Application guide | Przykady zastosowa - Elementy Automatyki do Przemyslowych Ukladow Chlodniczych | Polish | Multiple | 20 Mar, 2018 | 12.3 MB | |
| Data sheet | Shut-off valve, type SVA-S and SVA-L | English | Multiple | 29 Aug, 2024 | 5.4 MB | |
| Data sheet | Shut-off valves SVA-S and SVA-L | Russian | Multiple | 21 Feb, 2023 | 4.5 MB | |
| Data sheet | Shut-off valves SVA-S and SVA-L | Italian | Multiple | 21 Feb, 2023 | 4.5 MB | |
| Data sheet | Shut-off valves SVA-S and SVA-L | Chinese | Multiple | 21 Feb, 2023 | 4.6 MB | |
| Data sheet | Shut-off valves SVA-S and SVA-L | Portuguese | Multiple | 21 Feb, 2023 | 4.5 MB | |
| Data sheet | Shut-off valves SVA-S and SVA-L | French | Multiple | 21 Feb, 2023 | 4.5 MB | |
| Data sheet | Shut-off valves SVA-S and SVA-L | Spanish, Castilian | Multiple | 21 Feb, 2023 | 4.4 MB | |
| Data sheet | Shut-off valves, Type SVA-S and SVA-L | Polish | Multiple | 03 Dec, 2020 | 5.0 MB | |
| Data sheet | Stop/Check valve & and Check valve, type SCA-X and CHV-X | French | Multiple | 09 Jun, 2023 | 4.7 MB | |
| Data sheet | Stop/Check valve & and Check valve, type SCA-X and CHV-X | Polish | Multiple | 09 Jun, 2023 | 4.7 MB | |
| Data sheet | Stop/Check valve & and Check valve, type SCA-X and CHV-X | English | Multiple | 11 Sept, 2024 | 3.8 MB | |
| Data sheet | Stop/Check valve & and Check valve, type SCA-X and CHV-X | Chinese | Multiple | 09 Jun, 2023 | 4.6 MB | |
| Data sheet | Stop/Check valve & and Check valve, type SCA-X and CHV-X | Italian | Multiple | 09 Jun, 2023 | 4.4 MB | |
| Data sheet | Stop/Check valve & and Check valve, type SCA-X and CHV-X | Spanish, Castilian | Multiple | 09 Jun, 2023 | 4.5 MB | |
| Data sheet | Stop/Check valve & and Check valve, type SCA-X and CHV-X | Portuguese | Multiple | 09 Jun, 2023 | 4.4 MB | |
| Data sheet | Strainer, FIA | French | Multiple | 30 Jul, 2019 | 1.6 MB | |
| Data sheet | Strainer, FIA | Chinese | Multiple | 11 Mar, 2024 | 2.4 MB | |
| Data sheet | Strainer, FIA | Russian | Multiple | 30 Jul, 2019 | 1.6 MB | |
| Data sheet | Strainer, FIA | Portuguese | Multiple | 11 Mar, 2024 | 1.9 MB | |
| Data sheet | Strainer, FIA | Spanish, Castilian | Multiple | 11 Mar, 2024 | 1.9 MB | |
| Data sheet | Strainer, FIA | Polish | Multiple | 30 Jul, 2019 | 1.6 MB | |
| Data sheet | Strainer, FIA | Italian | Multiple | 30 Jul, 2019 | 1.6 MB | |
| Data sheet | Strainer, type FIA | English | Multiple | 28 Jan, 2025 | 2.1 MB | |
| Data sheet | Обратно-запорные клапаны SCA-X, обратные клапаны CHV-X | Russian | Multiple | 08 Nov, 2018 | 3.3 MB |
Software
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.
Try Coolselector®2 now for free

Highlighted products

SVL Flexline™ platform is expanded to 140 bar MWP to meet an increasing demand of large manual valves in industrial design for large scale R744 transcritical CO2 systems.

