TP5001 is a programmable room thermostat with a large, backlit LCD Display. The temperature can be selected via the ring that circles the display, and a frost protection feature is also included.
In addition, the TP5001 has full heating schedule control where the user can set two heating periods – either 5/2 day or 24 Hour – ensuring that the heating is either off or at a reduced temperature when away from home or asleep.
-
5 Year Warranty
-
Large backlit display
-
Battery version, Main power version and Radio frequency version (RF)
-
5/2 days or 24-hour schedule, 4 events function
-
Holiday mode & frost protect temperature settings
-
Maximum and Minimum temperature settings
-
Standby button
-
Multiple cable access for ease of installation
-
Optimised or Delayed Start options
-
Volt free output
-
Service Interval timer
-
Boiler plus compliant
