Adjust supply to demand with ELS systems
ELS systems adjust supply to demand. If the hydraulic pressure needs to be increased or decreased the ELS system ensures that the pressure and flow is adjusted to the actual demand. This significantly increases the efficiency of the hydraulic system and thereby reducing emissions and increasing system lifetime.
Pressure transmitters provide input to the ELS system by detecting the work port pressure and sending the information to an electronic controller connected to the pump.