Pressure transmitters reducing risk of screener damage
Auto levelling for cutting board on combines can be controlled to avoid the board to go down in to the ground picking up soil and stones with the risk of damaging the screener. By using a pressure transmitter mounted on the cutting board levelling cylinders can this be avoided.
Typical specifications
Pressure range: 0 – 250 bar
Accuracy: 0.5% FS
Response time typically < 1 mS
Overpressure: 3 x FS
Burst pressure: 10 – 20 x FS
Features and benefits
High burst and over pressure capabilities due to fully welded design