Electric-based main propulsion provides a great deal of freedom in ship design, and ships can be designed much more efficiently without the traditional limits on equipment layout, due to mechanical restrictions.

Electrical motors controlled by iC7 drive, provide substantial energy savings and low noise operation. Drives enable excellent speed and tension control and load sharing with several motors driving the same winch.

When using drive technology in a shore-supply solution, ships can source clean energy from local grids. The ship’s main generators can be switched off completely to prevent unnecessary local NOx and carbon emissions and noise pollution while the vessel is docked.

Electric vessels will be the preferred transport of tomorrow. To meet the demands this will put on charging solutions, fast charging needs to become economically viable and available on a mass scale. That way we can start to power a sustainable future.

iC7 drives control your pumps to match actual process need, leading to reduced energy consumption. Reducing the speed by 20% reduces the power consumption by 50%.