Danfoss X-Gate is the new flexible gateway solution, used at field level to translate data from one protocol to another with the goal to enable the integration of the devices present in the installation. Protocols supported are:
Modbus RTU or TCP/IP
BACnet MS/TP or IP
CAN Bus
Main use-cases for X-Gate are the following:
Integration of 3rd party devices into the System Manager 800A
Integration of the System Manager 800A into a general BMS
Integration of the Danfoss’ devices into a general BMS
X-Gate provides a user-friendly web interface for the full system configuration respecting access control via account & password and user profile.
Downloads
Download Instructions:
Please follow this procedure for correct installation of the software:
Pre-requirement:
X-Gate v6.02 must be installed on top of v5.20 or later. Please first update X-Gate to v5.20 minimum and than to v6.02.
Download the ZIP file
Unzip and extract the .aspkg file (in case of v5.20 it is a .bin file)
Connect to X-Gate web interface.
Go to "Settings" -> "Update X-Gate version"
Select and upload the .aspkg file (in case of v5.20 it is a .bin file)
Wait for some minutes for the upload and installation of the software
X-Gate software download
Related products
See our portfolio of system managers
The system manager is the key component of the intelligent Danfoss ADAP-KOOL® refrigeration system for food retail.
X-GATE: Gateway solution
The X-GATE gateway device is part of Danfoss’ connectivity solutions.