Reindl Kältetechnik uses Danfoss products for hay drying with dehumidifiers.
Many natural products require dry storage. This applies to hops, grain, wood or herbs, as well as hay. When dried, hay acquires superior quality as the staple diet for cattle. To ensure proper drying, the machine builder needs a great deal of experience and expert knowledge. Reindl Kältetechnik GmbH in Hallwang is one of the largest companies of its kind in Austria. In recent years the company has developed hay drying expertise together with specialists from the agricultural sector. Now the company is a supplier of the core element of drying equipment: the dehumidifier. To ensure customer satisfaction Reindl Kältetechnik looks for maximum reliability in the components used – such as Danfoss refrigeration and VLT® drive technology.
For over 45 years, Reindl Kältetechnik has been making its mark as an innovative and quality machine builder. Besides hay farmers, the clientele includes private customers, catering and industrial sectors and almost all of Austria’s supermarket chains. All these different sectors require state of the-art refrigeration, cooling and air conditioning technology.
In the development of hay drying systems for high-quality hay, Reindl Kältetechnik focused on system development and drew upon the help of specialists from other fields in order to acquire the required niche expertise.
“We learned so much about grass and hay,” admits Wolfgang Reindl, refrigeration industrial engineer and managing director of Reindl Kältetechnik, “before getting a grip on the dehumidification process.
There were also a few surprises concerning the raw materials, and they had to be taken into account during the processes.” Indeed, now the installations are working with maximum reliability, are user-friendly, extremely energy-efficient, and can be optimally adjusted to the size of the company.
The dehumidifiers are available in a total of seven performance ranges.
Centrepiece of the installation: optimal dehumidifying and reliable service
In the dehumidifier, which in theory works like a big heat pump, the first heat exchanger removes the moisture by cooling the air, and collects the water on the ground. A pump then removes the water from the system. In the second heat exchanger, the dehumidifier heats the air again to increase its absorption capacity for water vapour, and blows it back into the cycle. Heating of the facilities is performed using heat lost from the scroll compressors of the heat exchanger with its refrigerant, in addition to a further heating device, depending on the size of the facilities, season and outside conditions. The process starts at temperatures around 22°C, and quickly reaches 42°C. The temperature should not rise any higher, since otherwise the useful substances in the hay are destroyed and the quality and nutrient quantity drops significantly.
Reindl Kältetechnik trusts Danfoss products
The Danfoss scroll compressor is ideally suited for dehumidifying hay. “We have looked closely at a number of compressors, but only the Danfoss unit fulfilled the requirements that we set,” Reindl says. A VLT® Refrigeration Drive FC 103 frequency converter provides the motor control. This frequency converter is especially adapted to cooling applications and speaks the language of the refrigeration engineers. The other components, such as the oil separator, expansion valve and display unit also come from the Danfoss range of refrigeration products. “The frequency converter is extremely robust and protects itself even under adverse conditions. We have therefore had no breakdowns until now, even in bad weather, overvoltage or with a weak local network,” Reindl says, explaining why he opted for the VLT® drive. “It switches off in time and then starts up again and resumes its functions.” Reindl Kältetechnik put its trust in the Danfoss products from the outset, both for the refrigeration components and now also for the torque control drive.
Extensive knowledge and the best components for reliable systems
Wolfgang Reindl has invested long experience and technical ability into developing and testing a dehumidifier for hay drying, which is now perfected and of high quality. “Reliable machines make satisfied customers. On top of that there is an advisory service, and – of particular importance to us – first-class service, even after sales and installation,” said Reindl, explaining the company’s philosophy. “High-value components, such as those from Danfoss, are therefore also of benefit to us.”
Hay drying machinery – advantages for farmers and cattle But why a hay drying machine? Hay is the foundation of cattle feed in the colder seasons. The more carefully the farmer can dry the hay, the better its quality will be. The quality also depends on the exact time of the harvest. If the hay harvest is not timed exactly, the yield of the dairy cattle can decrease from 15 l/day to 5 l/day.
Machine hay drying provides a range of advantages:
Also on the technological front, there are definite advantages to be reaped from hay drying with the Reindl Kältetechnik dehumidifier:
Structure of a hay drying system After mowing, once the grass has been lying for a short while in the fields, the farmers bring it into the barn. A distinction can then be made between the hay that remains directly in the dryer, which then serves as storage at the same time, and that which is subsequently relocated for contracted drying. In the hay dryer, the hay lies on an air-permeable intermediate floor, through which the dry, warmed air travels and then rises up throughout the hay. The air absorbs the moisture released by the gas. Via ventilation flaps, the now moist air reaches a further intermediate floor under the roof, which takes it to the dehumidifier. Due to the sophisticated airflow system, high drying rates and high process efficiency are achievable. The centrepiece of the entire system is the dehumidifier, the design of which has a definite effect on the function and efficiency of the system. Here, Reindl primarily calls on his invaluable knowledge of the processes which occur during drying, to guarantee a seamless and lastingly effective service.
Read the case study and downloadRead more about VLT® Refrigeration Drive FC 103Read more about Refrigeration and air conditioningRead more about Food and beverage