Reduce emissions with compact high-pressure pumps
Danfoss PAHT G high-pressure pumps are designed for ultra-pure water. PAHT G pumps are developed especially for various gas turbine applications, such as the reduction of NOx emissions in diesel engines, inlet fogging, and wet compression. Lubrication of the moving parts is provided by the water itself. PAHT G pumps are the lightest and most compact pumps in the industry and can be installed horizontally or vertically. They are powered by electric motors or combustion engines, and they are suitable for water with inlet pressure boosted from the supply tank. There is no need for cooling circuits due to a very high mechanical efficiency.
All PAHT G pumps are available with ATEX certification.
Features and benefits
Zero risk of oil contamination thanks to the pump’s ultra-clean technology where no oil is needed
Low maintenance costs thanks to its efficient design and stainless steel construction. Service intervals up to 8,000 hours can be expected
Low energy costs due to its highly efficient axial piston design
Compact design. Easy installation
ISO 9001, ISO 14001 and ATEX certified (API available on request)

Pump animation
Learn how an axial piston pump works in this video animation.
Product range
-
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
PAHT G 256-308 high pressure pumpPressure range: Max. outlet pressure: 120 barg/1,740 psig
Inlet pressure, cont.: 2-6 barg/29-87 psig
Flow range: 89.6 to 354.2 l/min, 23.3 to 92.1 gpm
Speed: 450 to 1,250 rpm -
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
PAHT G 10-12.5 high pressure pumpPressure range: Max. outlet pressure: 140 barg/2,031 psig
Inlet pressure, cont.: 0-4 barg/0-58 psig
Flow range: 7.6 to 25.8 l/min - 2.0 to 7.2 gpm
Speed: 1,000 to 2,400 rpm -
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
PAHT G 2-6.3 high pressure pumpPressure range: Max. outlet pressure: 100 barg/1,450 psig
Inlet pressure, cont.: 0-4 barg/0-58 psig
Flow range: 0.7 to 18.1 l/min - 0.2 to 4.7 gpm
Speed: 1,000 to 3,000 rpm -
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
PAHT G 20-32 high pressure pumpPressure range: Max. outlet pressure: 100 barg/1,450 psig (PAHT 20), 160 barg/2,321 psig (PAHT 25-32)
Inlet pressure, cont.: 0-6 barg/0-87 psig
Flow range: 10.8 to 73.5 l/min, 2.8 to 19.1 gpm
Speed: 700 to 2,400 rpm -
if (isSmallPicture) {
; } else if (isBigColumns) {
} else {
}
PAHT G 50-90 high pressure pumpPressure range: Max. outlet pressure: 80 barg/1,160 psig (PAHT 50), 160 barg/2,321 psig (PAHT 63-90)
Inlet pressure, cont.: 0-6 barg/0-87 psig
Flow range: 28.6 to 149.6 l/min - 7.4 to 38.9 gpm
Speed: 700 to 1,800 rpm