High-end ultrasonic energy meter for heating and cooling
SonoSelect™ is a compact ultrasonic meter for measuring energy consumption in heating, cooling and combined heating/cooling applications designed primarily for use in residential buildings. High flow measuring frequency (two times per second), robust housing and transducer design make it an excellent choice for flat stations with instantaneous hot water preparation.
Features and benefits
-
Top of class meter accuracy ensures valid billing of heating, cooling and instantaneous hot water preparation
-
Versions with higher pressure (PN25) and temperature rating (130°C) are a good match also for primary side installations and high rise buildings
-
High IP rating of flow part (IP68) and calculator part (IP65) prevent condensation problems in cooling applications
Technical data
- Size | Flow: DN15 – DN32 | Qp 0.6 - 6.0 m3/h
- Temperature | Pressure: 5-130°C | PN25
- Types: Compact meter (heat, cool, combined heat & cool)
- Approvals: MID class II B+D (heating) | TS (DK) | PTB (DE) | BEV (AT) | METAS (CH) (cooling)
- Flow sensor cable length: 1.5m
- Temp. sensor cable length: 1.5m | 3.0m | 5.0m
- Configuration options: Communication settings (radio, M-Bus, pulses)
- Data logging: 4 years
- Flow sensor: IP class 68
- Calculator: Separable and IP class 65
- Modular: 1 slot for communication modules
- Communication: 2x wired M-Bus | Wireless M-Bus (OMS) | 2x Pulse in-/output
- Tools: Configurable via SonoApp™
- Power: Battery 2xAA-cell 3.6 VDC | Mains unit: 230 VAC
Documents
| Type | Name | Language | Valid for | Updated | Download | File type |
|---|---|---|---|---|---|---|
| Brochure | Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager | Slovenian | Slovenia | 26 May, 2016 | 1.1 MB | |
| Brochure | Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager | Czech | Czech Republic | 26 May, 2016 | 1.2 MB | |
| Brochure | Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager | Lithuanian | Lithuania | 20 Nov, 2016 | 1.0 MB | |
| Brochure | Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager | Chinese | China | 26 May, 2016 | 1.3 MB | |
| Brochure | Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager | Serbian | Serbia | 26 May, 2016 | 1.1 MB | |
| Brochure | Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager | Slovak | Slovakia | 29 Jun, 2016 | 991.5 KB | |
| Brochure | Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager | Croatian | Croatia | 26 May, 2016 | 1.1 MB | |
| Brochure | Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager | Turkish | Turkey | 26 May, 2016 | 1.1 MB | |
| Brochure | Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager | Hungarian | Hungary | 26 May, 2016 | 1.1 MB | |
| Brochure | Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager | Romanian, Moldavian, Moldovan | Romania | 26 May, 2016 | 1.1 MB | |
| Brochure | Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager | German | Multiple | 26 May, 2016 | 1.2 MB | |
| Brochure | Knowledge and innovation to win at every project stage SonoSelect™ heat meter - 12 pager | Bulgarian | Bulgaria | 26 May, 2016 | 1.2 MB | |
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | Russian | Central Asia Unit | 23 May, 2016 | 2.9 MB | |
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | Serbian | Serbia | 23 May, 2016 | 383.5 KB | |
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | Slovak | Slovakia | 29 Jun, 2016 | 273.9 KB | |
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | Croatian | Croatia | 23 May, 2016 | 377.2 KB | |
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | German | Multiple | 23 May, 2016 | 357.7 KB | |
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | Slovenian | Slovenia | 23 May, 2016 | 375.1 KB | |
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | English | Multiple | 11 Apr, 2019 | 560.5 KB | |
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | Chinese | China | 23 May, 2016 | 534.1 KB | |
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | Bulgarian | Bulgaria | 23 May, 2016 | 313.9 KB | |
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | Czech | Czech Republic | 23 May, 2016 | 383.9 KB | |
| Brochure | Precision and reliability through advanced ultrasonic technology 4-pager | Hungarian | Hungary | 23 May, 2016 | 337.6 KB | |
| Brochure | SonoSelect™ - Knowledge and innovation to win at every project stage | English | Multiple | 11 Apr, 2019 | 1.6 MB |
Tools and apps

SonoSelect™ offers state-of-the-art diagnostic features with
accurate traceability and fast error identification and correction.