As the need for efficiency throughout the food retail cold chain increases, so does the need for optimizing temperature control, regulation, and transparency in cold rooms. With the latest addition to its extensive cold room portfolio solutions, Danfoss just made it three times easier to find the perfect match for your exact cold room needs.
The all-new Optyma™ Control series comprises three cold room controllers—AK-RC 204B, AK-RC 205C, and AK-RC 305W-SD. As a tiered platform covering a wide array of functionalities, they support an extensive range of applications—complying with food safety regulations, improving operational efficiency, and delivering energy savings through advanced logics.
The three new Optyma™ controllers all offer simple installation and commissioning. Easy wiring and a large inside space ensure super easy installation and mounting reducing installation time and trouble.
Plus, the unique start-up wizard combined with an intuitive interface allow for commissioning to be completed in just a few minutes by simply running the wizard and modifying setpoints in two simple steps.
The extended Optyma™ Control range is ready to be connected to the Danfoss ADAP-KOOL® family to offer seamless integration and full connectivity for complete control and transparency in fully managed stores. Optional cloud and remote connectivity via ProsaLink app and Cloud service also ensure that cooling professionals reap all the benefits of our Alsense™ platform—without any hassle.
Also, HACCP alerts and the option to remote control and program set points help boost food quality and safety—reducing spoilage and delivering peace of mind.
The three-tier Optyma™ Control platform features a number of intelligent functionalities to improve operational efficiency and optimize energy consumption—ranging from defrost lockout preventing overloading to holistic control managing temperature regulation and all the key elements of electrical consumption in the cold room.
Plus, innovative adaptive defrost reduces the number of defrost cycles to an absolute minimum. This improves defrost performance over time—resulting in energy savings, extended product lifetime, and lower maintenance costs thanks to reduced mechanical and thermal stress.
As part of Danfoss’ ambition to remain the one-stop-shop for cooling professionals, the new Optyma™ Control platform is of course fully compatible with all Optyma™ condensing units in addition to third-party condensing units.
We are committed to supporting you in your work in any way we can—including offering the industry’s broadest portfolio of cold room solutions as well as a wide selection of tools, training, and other resources.