Gå til hovedindhold
Danmark (Danish)
Apps
Log ind
Produkter
Vores brancher
Service og support
Om Danfoss
Karriere
Kontakt os
Danmark (Danish)
Log ind
Start
/
...
/
/
Produkter
/
Climate Solutions for cooling
/
Kompressorer
/
Kompressorer til airconditioning og opvarmning
/
Scrolls – S og H og IDV teknologi
/
SH 485: Innovative 40 ton scroll
SH 485: Innovative 40 ton scroll
Product store
A new level of compressor robustness and system reliability
Intermediate discharge valves:
Reduce the load on mechanical parts at start up, provide safer operation at high condensing and evaporating temperatures and contribute to better liquid management
Surface coating on thrust bearing and polymer bearings:
Improves compressor robustness in low lubrication conditions (start-up)
Organ pipe:
Maintains safe oil level at part-load in manifold configurations
Integrated discharge temperature protection*:
Prevents operation outside the operating envelope
Integrated non-return valve*:
Reduces refrigerant migration from high-pressure to low-pressure side after compressor shutdown
Modified gas flow path (snorkel) and sealed lower bearing:
Improves flooded start capabilities and overall compressor robustness against liquid slugs. Additional Reverse Vent Valve on DSH 090 to DSH 184 prevent damage from reverse rotation in case of wrong phase connections. On the large platform (DSH 240 to 485), it is monitored by the electronic board.
*For DSH Large 20 to 40TR (240 to 485)