EV220S
EV220S是一系列流线型紧凑型先导式两位两通电磁阀,连接范围为1/4“至2”,专为空间有限的应用而设计。
EV220S可用于以下应用:
- 水路关闭装置(EPDM版本)
- 建筑控制
- 商业自来水供应、泄漏检测、供热和制冷
- 工业加工用水
- 洗衣和洗碗
- 洗车
- 油、空气中性介质(FKM版本)
- 空气压缩机
- 工厂工艺流程
- 泵冷却
特点和优点
-
卡夹式线圈
-
线圈外壳:高达IP67
-
流量范围Kv 1.6–32 m³/h
-
压差0.2-10bar
-
介质温度范围-30-100°C
-
环境温度:高达50°C
-
螺纹连接:G¼至G2“
-
粘度:高达50cSt
-
WRAS认证,采用EPDM密封
-
水锤抑制
-
符合以下标准:
- Low Voltage Directive 2014/35/EU
- EN60730-1
- EN60730-2-8
-
Pressure Equipment Directive 2014/68/EU
-
RoHS指令2011/65/EU
-
cURus

文档
| 类型 | 名称 | 语言 | 适用于 | 已更新 | 下载 | 文件类别 |
|---|---|---|---|---|---|---|
| Data sheet | Indirect servo-operated solenoid valve | Portuguese | Multiple | 18 4月, 2023 | 5.7 MB | |
| Data sheet | Indirect servo-operated solenoid valve | Chinese | Multiple | 18 4月, 2023 | 5.7 MB | |
| Data sheet | Indirect servo-operated solenoid valve | Polish | Multiple | 27 7月, 2023 | 5.8 MB | |
| Data sheet | Indirect servo-operated solenoid valve | German | Multiple | 18 4月, 2023 | 5.7 MB | |
| Data sheet | Indirect servo-operated solenoid valve | Ukrainian | Ukraine | 20 9月, 2023 | 5.9 MB | |
| Data sheet | Indirect servo-operated solenoid valve | Turkish | Multiple | 27 9月, 2023 | 5.8 MB | |
| Data sheet | Indirect servo-operated solenoid valve | English | Multiple | 30 1月, 2025 | 5.5 MB | |
| Data sheet | Indirect servo-operated solenoid valve | Spanish, Castilian | Multiple | 18 4月, 2023 | 5.7 MB | |
| Data sheet | Indirect servo-operated solenoid valve | Italian | Multiple | 18 4月, 2023 | 5.6 MB | |
| Data sheet | Indirect servo-operated solenoid valve | French | Multiple | 18 4月, 2023 | 5.7 MB |
认证
相关产品

EV221BW 10-22电磁阀,直接先导式两位两通电磁阀
EV221BW 10-22是一种直接先导式两位两通电磁阀。阀体由ECO黄铜制成,并使用下一代EPDM密封件。该阀门有一个内置的先导过滤器,这使其成为需要RISE、SINTEF、ACS或PZH等饮用水认证的进水和饮用水应用的理想选择。

EV220BW 15-50,间接先导式两位两通电磁阀
EV220BW是一种间接先导式两位两通电磁阀,专为饮用水设计,有NC或NO两种型号。阀门密封件有EPDM,阀体有ECO黄铜或不锈钢。接触介质材料符合4MSI、DVGW、KTW-W270标准,同时该系列阀门已获得RISE、SINTEF、WRAS、ACS和PZH对冷热水应用的认证。




