High thermal performance
The revolutionary Danfoss Micro PlateTM pattern technology is used in our gasketed and brazed plate heat exchangers and is designed to be a cost-effective, high-performance option for district energy applications.
What does that mean for you?
Our heat exchangers with the new state-of-the art Micro Plate™ technology feature next-generation efficiency and performance – giving you more from your district heating and cooling applications.
Characterized by their unique pattern, our innovative new plates outperform everything else in their class with significantly lower pressure drop and vastly improved heat transfer.
Our heat exchangers are suitable for virtually every district heating and cooling application and network. Whether your system has varying or constant pressure, large temperature swings, or even an untreated water supply, we have the perfect solution for you.
High efficiency and a longer lifespan help to reduce waste, all of which results in significant savings and a lower carbon footprint.
Micro Plates™ make optimal use of their surface area by allowing water to flow more evenly. This distributes and mixes the media better for maximum heat transfer.
We create individually tailored heat exchangers that meet your requirements. By varying the number, size and placement of dimples, Micro Plates™ can be adapted for optimal heat transfer and minimal pressure drop.

Plate heat exchangers with Micro Plate™ technology
Introduction to the concept and principle of the Micro Plate™ heat exchangers
Relaterede produkter
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Loddede pladevarmevekslereDen loddede pladevarmevekslers (BPHE) ydeevne er blevet dokumenteret gennem 30 års konstant udvikling, hvilket sikrer uovertruffen effektivitet til alle applikationer.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Standard pladevarmevekslereSONDEX® standard pladevarmevekslere er det ideelle valg til en lang række applikationer på tværs af mange forskellige markedssegmenter. Brug af innovative teknologier og gennemtænkt design gør vores standard pladevarmevekslere til en fremragende investering og et førsteklasses valg til standardopgaver.
Videoer
Introduction to Micro Plates™
Cartoon explaining the functionality of the Micro Plate™ heat exchangers