Reliable and compatible with R744
For small stores and HORECA with cold rooms or display cabinets, the Optyma™ iCO2 1.5 to 4.6kW (MBP) condensing unit offers reliable performance with a low noise level, convenient and easy installation, and scalable connectivity.
Features and benefits
Silent operation with max. 35 dB(A) at 10 meters
Up to two units can be stacked
Fast and easy to setup and commission with two-door access
Connectable to Danfoss System Managers for remote monitoring and management
Operation in up to 46°C ambient temperature
Compatible with natural refrigerant R744
Can also be used in combination with AKVs
Commissioning of cold rooms - best practices
Get guidance and best practice tips on the start-up procedure for commissioning a cold room — either for starting up a brand-new cold room or after a thorough refurbishing.
Product range
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ iCO₂ 20MT/10LT
Optyma™ iCO2 20MT/10LT condensing unit is a robust and low-noise solution for natural refrigerant R744 compatibility.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ iCO₂
Optyma™ iCO₂ 4.6 kW (MBP) condensing unit is a robust and low-noise solution for natural refrigerant R744 compatibility.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ Plus
Optyma™ Plus is another step forward in energy efficiency, plug and play, low noise and robustness. Designed for more robust weatherproof housing - can be stack mounted.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ Plus INVERTER
Danfoss Optyma™ Plus INVERTER combines our market leading expertise in condensing unit design with the unique benefits of stepless inverter scroll technology.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ Slim Pack
Optyma™ Slim Pack is the new cost-effective packaged condensing unit with a new condenser technology - Micro Channel Heat Exchanger. Danfoss has developed Optyma™ Slim Pack to meet all customers' needs in MBP and LBP applications.
Documents
Technical selection
Access and download the condensing units’ technical documentation: use the filters to refine your selection.
Related products
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Gas detection for commercial refrigeration
With the DGS gas sensor series, you can take gas detection to the next level in food retail applications such as supermarkets, process refrigeration plants, and refrigerated storage and warehousing.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Optyma™ Control
Optyma™ Control is a cold room controller specifically designed for safety, protection, control, and ease of installation.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Thermostatic expansion valves
Thermostatic expansion valves (TXV) are available as parts programs, i.e. with separate valve body and orifice assemblies, or as complete valves (fixed orifice). The category also contains thermostatic injection valves.
-
if (isSmallPicture) { ; } else if (isBigColumns) { } else { }Solenoid valves for HVAC-R
Solenoid Valves for refrigeration applications, standard types for fluorinated refrigerants and ammonia (R717) as well as solenoid valves for water and brine. The category also contains solenoid valves in stainless steel, gas powered valves and pulse solenoid valves.