Simple, reliable and easy-to-install...
Danfoss Connecto NA is a new & improved line of power connection kits for Danfoss self-regulating heating cables. Enjoy savings with reduced installation times and a product that’s simple to use!
With new Danfoss Connecto connection kits, experience a reliable & solid connection, every time!
Connecto is designed for use with both:
Learn more about Danfoss Connecto
Discover benefits, and see just how easy it is to install, in our new Connecto Installation video on YouTube.
Features and benefits
Installation Simplified: Slide on components, cut, align and connect!
Save Time: Connecto takes no more than three minutes to setup versus conventional methods that took 15-20 minutes.
New & Improved: New Connecto products make the process of adding power to self-regulation cables quicker and easier.
Solid Connection Every Time: Quality products ensure the strongest, hassle-free connection.
Reliable: When manufacturer's installation manual is followed and installed by a licensed professional.
Easy-to-use: Connecto Components are quick to attach to cables and connect with a simple twist and screw of the assembly.
Technical Data:
Operating Voltage | Max. 250 VAC |
Current | Max. 16A |
Ambient Temperature Range | -40°F to 185°F (-40°C to 85°C) |
Operation Temperature Range | -40°F to 150°F (-40°C to 65°C) |
Protection Class | NEMA Type 4X / IP66 |
Product range
Danfoss Connecto NA Power Connection Kit varieties and included components:
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | Connecto Power Connection Kits Datasheet | English | Multiple | 19 Feb, 2019 | 824.1 KB | |
Data sheet | Connecto Power Connection Kits Datasheet | English | Multiple | 17 Jul, 2023 | 2.5 MB | |
Promotion material | Connecto Power Connection Kits Flyer | English | Multiple | 19 Feb, 2019 | 762.6 KB | |
Installation guide | Connecto Power Connection Kits Installation Manual | English | United States | 19 Feb, 2019 | 8.2 MB | |
Catalog | Electric Heating Product Catalog | English | Multiple | 14 Mar, 2019 | 2.6 MB |
Related products
Support
Technical Support
Find information on electric heating troubleshooting, including our top frequently asked questions, our video library, links to electric heating literature, a link to our warranty registration form, newsletter, and more.