District heating network in HafenCity, Hamburg, Germany

Tuesday, February 7, 2012

"Given a choice, I would certainly opt for Danfoss products. The quality of the equipment is outstanding, and the available service and support is also a big plus. For more complex installations, Danfoss specialists help us with questions regarding the construction and design."

Judith Huber-Jahn, Project Manager,
Reese Beratende Ingenieure

Related products

  • Differential pressure controllers- Danfoss
    Differential pressure controllers
    Differential pressure controllers keep a constant and lower differential pressure across a motorized control valve or a total system/substation. This eliminates pressure variations and improves temperature control quality.
  • Ball valves- Danfoss
    Ball valves
    Ball valves enable on/off control of the building system connection. They create the sectioning of the system that enables service, maintenance and repairs to be carried out in sections, without shutting down or emptying the whole system.