Nowadays convenience is increasingly important in many areas, including refrigeration systems. This is especially true for mobile refrigeration applications, ranging from mobile cool boxes with compressor refrigeration to cab air conditioning for lorries. Accordingly, in this instalment we focus on compressors for DC operation and mobile use.
Chapter 1. Direct current compressors
Nowadays convenience is increasingly important in many areas, including refrigeration systems. This is especially true for mobile refrigeration applications, ranging from mobile cool boxes with compressor refrigeration to cab air conditioning for lorries. Accordingly, in this instalment we focus on compressors for DC operation and mobile use.
Compressors with EC motors
There are two points that are especially important for compressors used in mobile applications.
Firstly, they must be mechanically suitable for use in mobile applications, such as motor homes, lorries, boats and cool boxes.
The mechanical stresses on compressors in mobile operation, such as in a lorry, are considerably higher than with stationary operation, so the compressors must be specifically designed for this type of use ("battery driven" (BD) type). For example, the internal suspension and various internal components of BD compressors are mechanically reinforced so they can withstand alternating centrifugal forces, rough road surfaces, and so on.
Secondly, using a DC power source has a major impact. In most mobile applications, the vehicle electrical system is a DC system. In normal passenger cars - including luxury limousines with a BD compressor in the champagne cooler - this is usually a 12-volt DC system, while 24-volt DC systems are standard in lorries.
![]() |
![]() |