The oil supply cut-off module
PVSK modules are ideal for applications that have specific functionality or safety requirements.
The oil supply cut-off module, PVSK, is a vital part of our valve safety approach that includes the advanced, SIL 2 certified PVED-CX and PVSK with PVG 32.
With a complete line of PVSK modules, Danfoss offers an addition to the extensive PVG 32 product line. The PVSK module can be integrated in PVG 32 valve groups for open - as well as closed-center systems.
The PVSK can be controlled either mechanically or electronically with our electrohydraulic actuator, PVE.
PVSK – offering a wide range of options
The end mounted section either provides oil to the PVG valve bank, cuts off the oil supply, or diverts the oil to an alternative oil consumer
PVSK in-line solutions are available to either block-off downstream oil flow from the inlet, or divert oil out of an extra port
Functional Safety
Combining your PVG with PVSK and PVED-CX will provide you with a SIL 2 certified solution, which will meet the toughest requirements.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Promotion material | PVG Proportional Valve Brochure | English | Multiple | 28 Oct, 2018 | 1.3 MB | |
Promotion material | PVG Proportional Valve Brochure | Chinese (CN) | China | 12.1 MB | ||
User guide | PVSK Module with Integrated Diverter Valve and P-disconnect Function Technical Information Manual | English | Multiple | 15 Mar, 2018 | 3.1 MB | |
User guide | PVSK Module with Integrated Diverter Valve and P-disconnect Function Technical Information Manual | Chinese (CN) | China | 1.3 MB |