PVBM valve modules

  • Overview
  • Documents
  • Related products
  • Related applications

PVBM – meter-in/meter-out

Get control of return flow with the Danfoss PVBM valve module – the only smartly integrated solution on the market.

Our meter-in/meter-out module, PVBM, is designed to give you outstanding control – independent of positive or negative load.

Features and benefits

Modular PVG 32 concept – enables propel and work functions in one PVG 

One meter-in compensator providing precise and constant flow for uphill driving

Two additional compensators are integrated in the module design allowing for compensated return flow on each port

Smooth braking control for open circuit propel systems

The integrated PVBM solution provides installation benefits

The meter-in/meter-out principle

The principle of meter-in/out relates to controlling the oil flow to and from the motors that drive the machine.

The meter-in compensator controls the flow that is going to the transmission motors

The meter-out compensators control the flow coming from the transmission motors

When using the PVBM to control propel function in an aerial lift application or similar open circuit propel system, the special module design will allow for smooth control of the propel system during uphill (positive load), and downhill driving (negative load).

Target applications

Open circuit propel systems:
Increased performance and installation benefits by combining all your work functions and propel function into one PVG stack.

Winch applications:
Maximum operator control benefit by controlling both the wheel-in and wheel-out speed.

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet PVBM Meter-in Meter-out Transmission Module Data Sheet English Multiple 15 Mar, 2018 1.8 MB .pdf
Promotion material PVG Proportional Valve Brochure English Multiple 28 Oct, 2018 1.3 MB .pdf
Promotion material PVG Proportional Valve Brochure Chinese (CN) China 12.1 MB .pdf

Related products

  • PLUS+1® MC microcontrollers
    PLUS+1® MC microcontrollers
    Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
  • JS1-H
    JS1-H
    The JS1-H family is suitable for almost any machine that requires joystick control. PLUS+1® compliance enables simple and seamless future-oriented integration in the machine control system.
  • JS1000
    JS1000
    JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.
  • PLUS+1® GUIDE
    PLUS+1® GUIDE
    PLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.

Related applications

  • Crane and material handling
    Crane and material handling
    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.