PVG 128/256 proportional valves

  • Overview
  • Documents
  • Related products
  • Related applications

Modularity and efficiency

For the most demanding applications, only the highest flow and the highest pressure will do.

The PVG 128/256 are built to take control with up to 500 l/min per section supplied with up to 1200 l/min (300 US gal/min) pump flow.

Rock-solid control and optimum safety are more critical than ever when it comes to the biggest applications and the heaviest tasks.

This new proportional (pre-compensated) load-sensing valve series can easily be built together with PVG 32 and PVG 16 making it easy to build a valve that is adapted to the flow needs of the most demanding application.

Application opportunities

Go with our PVG 128/256 and optimize work functions on cranes, mining, drill rigs and marine applications like winches and bow thruster.

Machine benefits

Smooth load-independent flow control for optimum productivity and precise operation

Energy-efficient load-sensing technology for maximum safety and a long system life

CAN bus control for lower installation cost and increased diagnostics

Product features

Optimized for lower pressure drop and higher efficiency

Compact sectional platform solution for easy integration with PVG 16 and PVG 32

Compact design, easy installation and serviceability 

Individual LS A/B relief valves ensure energy efficient, safe and reliable operation

Mechanical actuation as default on all valve sections

Hydraulic actuation

Electrohydraulic actuators PVE (Ratio metric, 0-10V, CANbus) as well as PVHC (High Current PWM) actuators

PVG proportional valves portfolio

PVG proportional valves portfolio

Whether you’re moving the largest of loads or need the precise control that feels like an extension of the operator’s own hand, the family of Danfoss PVG proportional valves can address your unique challenges while delivering increased machine productivity and keeping pace with today’s shorter product cycles.

Documents

Type Name Language Valid for Updated Download File type
User guide PVG 128 and 256 Proportional Valve Group Technical Information French France 07 Aug, 2017 7.2 MB .pdf
User guide PVG 128 and 256 Proportional Valve Group Technical Information Chinese (CN) China 05 Mar, 2018 9.1 MB .pdf
User guide PVG 128 and 256 Proportional Valve Group Technical Information German Germany 16 Jan, 2019 8.0 MB .pdf
User guide PVG 128 and 256 Proportional Valve Group Technical Information English Multiple 23 Sep, 2018 8.0 MB .pdf
Data sheet PVG 128 and PVG 256 Proportional Valves Data Sheet English United States 15 Mar, 2018 330.7 KB .pdf
Promotion material PVG Proportional Valve Brochure English United States 28 Oct, 2018 1.3 MB .pdf
Promotion material PVG Proportional Valve Brochure Chinese (CN) China 12.1 MB .pdf

Related products

  • PLUS+1® MC microcontrollers
    PLUS+1® MC microcontrollers

    Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.

  • JS1-H joystick family
    JS1-H

    The JS1-H family is suitable for almost any machine that requires joystick control. PLUS+1® compliance enables simple and seamless future-oriented integration in the machine control system.

  • JS1000
    JS1000

    JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.

  • Series 45 open circuit axial piston pumps
    Series 45 open circuit axial piston pumps

    Series 45 open circuit axial piston pumps are available in a wide range of displacements. From 25cc to 147cc with continuous pressures up to 310 bar, to fit a broad variety of applications and needs.

  • D1P open circuit high power axial piston pumps
    D1P open circuit high power axial piston pumps

    The D1P is the new generation of servo controlled high power open circuit pumps. They are designed for high quality, reliability with high efficiency for easy installation.

Related applications

  • Offshore oil and gas applications
    Offshore oil and gas applications

    Upstream Offshore Oil and Gas activities are making up nearly 30% of global crude oil production. These are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe. this can help to maximize operating productivity and prevent unexpected downtime.

  • Onshore oil and gas applications
    Onshore oil and gas applications

    Onshore Oil and Gas activities are making up the majority of the world’s total oil production. These require a great deal of flexibility and scalability.  A variety of oil reserve types onshore equipment needs to be flexible and robust. Due to a typically much greater number of oil wells per reserve than offshore.

  • Construction
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • Road building
    Road building

    Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.

  • Heavy machinery
    Heavy machinery

    Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.

  • Crane and material handling
    Crane and material handling

    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.