Certified CAN bus actuators

Get fast, accurate and intelligent operation with our plug and perform PVE actuators – under any operating and environmental conditions.

The portfolio includes more than 50 different versions of our PVE actuators – from simple on/off actuators to SIL 2 certified CAN bus actuators. Our PVED CAN bus actuators are designed for J1939/ISOBUS Protocol and CANopen systems.

Machine benefits

Speed up time to market with SIL 2 certified products

A build-in surveillance monitors both the PVEs and the valve performance

Plug and perform capability

Easy setup and installation speeds up time to market

User selectable, progressive flow characteristics in our digital PVED CAN bus actuators

Advanced built-in diagnostic functions

Product features

PVED-CX is SIL 2 certified according to IEC 61508

PVED-CC is PLUS+1® compliant, which enables OEMs to change PVED-CC parameters in the PLUS+1® GUIDE service tool

CANopen protocol (CiA 3.01 and CiA 4.08)

J1939/ISOBUS CAN control

Advanced performance settings

Environmental robustness identical to analog PVE

Power consumption <9W

Documents

Type Name Language Valid for Updated Download File type
Data sheet PVED-CC Electrohydraulic Actuator Data Sheet English United States 13 Jul, 2019 1.8 MB .pdf
User guide PVED-CC Series 4 Electrohydraulic Actuator Technical Information Manual English United States 13 Jul, 2019 6.2 MB .pdf
User guide PVED-CC Series 4 Electrohydraulic Actuator Technical Information Manual Chinese (CN) China 02 May, 2019 8.3 MB .pdf

Related products

  • PLUS+1® MC microcontrollers
    PLUS+1® MC microcontrollers

    Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.

  • JS1-H joystick family
    JS1-H

    The JS1-H family is suitable for almost any machine that requires joystick control. PLUS+1® compliance enables simple and seamless future-oriented integration in the machine control system.

  • JS1000
    JS1000

    JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.

  • PLUS+1® GUIDE
    PLUS+1® GUIDE

    PLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.

  • PLUS+1® service tool
    PLUS+1® Service Tool

    The PLUS+1® Service Tool is a free application for flashing PLUS+1® hardware, adjusting parameters, and running machine diagnostic applications.

Related applications

  • Agriculture
    Agriculture

    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine—and a comfortable, stress-free working environment for their operators.

  • Construction
    Construction

    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.

  • Road building
    Road building

    Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.

  • Heavy machinery
    Heavy machinery

    Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.

  • Crane and material handling
    Crane and material handling

    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.

  • Hydraulic solutions for forestry machines
    Forestry

    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.

Related solutions

Coming soon...

Coming soon...