Certified CAN bus actuators
Get fast, accurate and intelligent operation with our plug and perform PVE actuators – under any operating and environmental conditions.
The portfolio includes more than 50 different versions of our PVE actuators. These are from simple on/off actuators to SIL 2 certified CAN bus actuators. Our PVED CAN bus actuators are designed for J1939/ISOBUS Protocol and CANopen systems.
Machine benefits
Speed up time to market with SIL 2 certified products
A build-in surveillance monitors both the PVEs and the valve performance
Plug and perform capability
Easy setup and installation speeds up time to market
User selectable, progressive flow characteristics in our digital PVED CAN bus actuators
Advanced built-in diagnostic functions
Product features
PVED-CX is SIL 2 certified according to IEC 61508
PVED-CC is PLUS+1® compliant, which enables OEMs to change PVED-CC parameters in the PLUS+1® GUIDE service tool
CANopen protocol (CiA 3.01 and CiA 4.08)
J1939/ISOBUS CAN control
Advanced performance settings
Environmental robustness identical to analog PVE
Power consumption <9W
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Data sheet | PVED-CC Electrohydraulic Actuator Data Sheet | English | Multiple | 15 Mar, 2018 | 1.8 MB | |
User guide | PVED-CC Series 4 Electrohydraulic Actuator Technical Information Manual | English | Multiple | 15 Mar, 2018 | 6.2 MB | |
User guide | PVED-CC Series 4 Electrohydraulic Actuator Technical Information Manual | Chinese (CN) | China | 11 Sep, 2018 | 8.3 MB |
Related products
Related applications
-
ConstructionSpace is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
-
ForestryRough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.