PVE-EX electrohydraulic actuators

  • Overview
  • Documents
  • Related products
  • Related applications

Reliable and efficient

Safety is the highest priority when operating machines within the offshore oil and gas industry. Also, in other hazardous environments where the smallest spark is a risk. It takes specially designed components to develop a sophisticated electrohydraulic system that can drive heavy-duty work functions efficiently and safely. 

The Danfoss PVE-EX series of electrohydraulic actuators is engineered for the task, enabling the use of top-performing PVG valves in highly explosive atmospheres. Additionally, meeting complex control needs in the process.

The PVE Ex db protection variant uses a flame-proof protection method. This is crucial for use in underground mining applications and oil & gas markets. Designed with a cast iron enclosure, the PVE-EX protects the interior connectors and embedded electronics. While a protective coating on the exterior provides superior corrosion protection. 

Featuring closed loop control (CLC) technology, the PVE-EX compensates for varying flow forces on the spool, internal leakage and changes in oil viscosity and pilot pressure. Feedback signals identify the source of faults or errors. As well as, the exact position of the spool so issues are quickly resolved and precision control maintained at all times.

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet Electrohydraulic Actuators PVE-EX Data Sheet Chinese (CN) Multiple 26 Nov, 2019 4.4 MB .pdf
Data sheet PVE-EX Electrohydraulic Actuators Data Sheet English Multiple 26 Oct, 2020 4.3 MB .pdf
User guide PVE-EX Ex db for PVG Proportional Valves Technical Information Chinese (CN) Multiple 17 Aug, 2020 12.6 MB .pdf
User guide PVE-EX Ex db for PVG Proportional Valves Technical Information English Multiple 15 Mar, 2018 12.2 MB .pdf

Related products

  • PVBM valve modules
    PVBM valve modules
    Get control of return flow with the Danfoss PVBM valve module – the only smartly integrated solution on the market.
  • PVG 32
    PVSK
    PVSK modules are ideal for applications that have specific functionality or safety requirements.
  • PVG 120 proportional valve
    PVG 120 proportional valves
    Load sensing valve suitable for high flow and pressure. The PVG 120 is built to take control.

Related applications

  • Offshore oil and gas applications
    Offshore oil and gas applications
    Upstream Offshore Oil and Gas activities are making up nearly 30% of global crude oil production. These are some of the harshest operating environments on the planet. Drilling in waters up to 3,000 meters deep requires equipment that is reliable and safe. this can help to maximize operating productivity and prevent unexpected downtime.
  • Onshore oil and gas applications
    Onshore oil and gas applications
    Onshore Oil and Gas activities are making up the majority of the world’s total oil production. These require a great deal of flexibility and scalability. A variety of oil reserve types onshore equipment needs to be flexible and robust. Due to a typically much greater number of oil wells per reserve than offshore.