PVE electrohydraulic actuators

  • Overview
  • Product range
  • Documents
  • Related products
  • Related applications

Designed for integration

Get fast, accurate and intelligent operation with our plug and perform PVE actuators – under any operating and environmental conditions.

The portfolio includes more than 50 different versions of our PVE actuators – from simple analog on/off actuators to SIL 2 certified CAN bus actuators. Our PVED CAN bus actuators are designed for integration in J1939/ISOBUS and CANopen systems.

Machine benefits

  • Energy efficient solutions for any application with PVE hydraulic and voltage control principles
  • Easy implementation into new and existing systems with multi-voltage power supply and wide range of performance, connector and control principle variants
  • Easy to comply to on-road legislation with E-mark certification acc. to UNECE regulation no. 10
  • Increased diagnostics with embedded event monitoring and integrated LED indicating functional status

 

Product features

  • Wide range of performance variants to meet the requirements of any application and function
  • Increased energy efficiency with low power and oil consumption
  • Increased immunity to viscosity, temperature and voltage variations with closed-loop control variants
  • Increased diagnostic coverage with dual demodulator spool position monitoring principle
  • Increased environmental robustness with superior corrosion protection and ambient temperature rating of -40°C to +90°C [-40°F to +194°F]
  • Improved EMC robustness with high frequency (HF) immunity field strength of 100 V/m acc. to EN 61000-6-2 and 150 V/m acc. to ISO 13766
  • IP65 rated DIN connectors, IP66 rated AMP connectors and IP67 rated Deutsch connectors
  • Optimized control principle compatibility with ratiometric voltage control, fixed 12 VDC and 24 VDC voltage control, fixed 0-10 VDC voltage control, PWM voltage control and PWM current control variants
  • Multi-voltage 11-32 VDC, fixed 12 VDC and 24 VDC voltage supply variants

Machine benefits

  • Speed up time to market with SIL 2 certified products
  • A build-in surveillance monitors both the PVEs and the valve performance
  • Plug and perform capability
  • Easy setup and installation speeds up time to market
  • User selectable, progressive flow characteristics in our digital PVED CAN bus actuators
  • Advanced built-in diagnostic functions

 

Product features

  • PVED-CX is SIL 2 certified according to IEC 61508
  • PVED-CC is PLUS+1® compliant, which enables OEMs to change PVED-CC parameters in the PLUS+1® GUIDE service tool.
  • CANopen protocol (CiA 3.01 and CiA 4.08)
  • J1939/ISOBUS CAN control
  • Advanced performance settings
  • Environmental robustness identical to analog PVE
  • Power consumption <9W
  • Increased energy efficiency with low power and oil consumption
  • Increased immunity to viscosity, temperature and voltage variations with closed-loop control variants
  • Optimized control principle compatibility with ratiometric voltage control, fixed 12 VDC and 24 VDC voltage control, fixed 0-10 VDC voltage control and PWM voltage control. Multi-voltage 11-32 VDC, fixed 12 VDC and 24 VDC voltage supply variants

Product range

  • PVED electrohydraulic actuators
    PVED electrohydraulic actuators
    Get fast, accurate and intelligent operation with our plug and perform PVE actuators – under any operating and environmental conditions.
  • PVE S7 electrohydraulic actuators
    PVE S7 electrohydraulic actuators
    The PVE S7 models are backwards compatible with PVE Series 4. The new PVE Series 7 has a number of proven-in-use features that deliver the high reliability expected of a Danfoss Power Solutions product.
  • PVE-EX electrohydraulic actuators
    PVE-EX electrohydraulic actuators
    PVE-EX protects the interior connectors and embedded electronics, while a protective coating on the exterior provides superior corrosion protection.

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet Electrohydraulic Actuator Analog PVE Series 7 Data Sheet English Multiple 15 Mar, 2018 311.5 KB .pdf
Data sheet Electrohydraulic Actuators PVE-EX Data Sheet Chinese (CN) Multiple 26 Nov, 2019 4.4 MB .pdf
User guide PVE Series 4 Electrical Actuating Module for PVG 32/100/120 and PHVC Technical Information Portuguese Brazil 3.9 MB .pdf
User guide PVE Series 4 Electrical Actuating Module for PVG 32/100/120 and PVHC Technical Information Manual Chinese (CN) China 3.3 MB .pdf
User guide PVE Series 4 for PVG 32 100 120 PVHC Technical Information English Multiple 22 Apr, 2020 5.4 MB .pdf
Brochure PVE Series 7 Brochure English United States 22 Oct, 2020 8.5 MB .pdf
User guide PVE Series 7 Electrohydraulic Actuators Technical Information German Germany 11 Jul, 2018 6.1 MB .pdf
User guide PVE Series 7 Electrohydraulic Actuators Technical Information French France 11 Jul, 2018 6.1 MB .pdf
User guide PVE Series 7 Electrohydraulic Actuators Technical Information Japanese Japan 17 Jan, 2018 4.9 MB .pdf
User guide PVE Series 7 Electrohydraulic Actuators Technical Information Chinese (CN) China 02 Mar, 2018 6.2 MB .pdf
User guide PVE Series 7 Technical Information English Multiple 08 Jul, 2020 6.4 MB .pdf
User guide PVEA-CI and PVEO-CI Series 6 Electrohydraulic Actuators Technical Information English Multiple 16 Jul, 2018 3.0 MB .pdf
User guide PVED CC Series 5 ISObus Electrohydraulic Actuator Technical Information English Multiple 08 Jul, 2020 2.7 MB .pdf
Data sheet PVED-CC Electrohydraulic Actuator Data Sheet English Multiple 15 Mar, 2018 1.8 MB .pdf
User guide PVED-CC Series 4 Electrohydraulic Actuator Technical Information Manual Chinese (CN) China 11 Sep, 2018 8.3 MB .pdf
User guide PVED-CC Series 4 Electrohydraulic Actuator Technical Information Manual English Multiple 15 Mar, 2018 6.2 MB .pdf
User guide PVED-CC Series 5 CANopen Electrohydraulic Actuator Technical Information English Multiple 08 Jul, 2020 2.8 MB .pdf
Data sheet PVE-EX Electrohydraulic Actuators Data Sheet English Multiple 26 Oct, 2020 4.3 MB .pdf
User guide PVE-EX Ex db for PVG Proportional Valves Technical Information Chinese (CN) Multiple 17 Aug, 2020 12.6 MB .pdf
User guide PVE-EX Ex db for PVG Proportional Valves Technical Information English Multiple 15 Mar, 2018 12.2 MB .pdf
User guide PVG 16 Proportional Valve Group Technical Information Portuguese Brazil 05 Aug, 2018 8.3 MB .pdf
User guide PVG 16 Proportional Valve Group Technical Information English Multiple 08 Jul, 2020 5.9 MB .pdf
User guide PVG 16 Proportional Valve Group Technical Information German Multiple 20 May, 2019 5.9 MB .pdf
User guide PVG 16 Proportional Valve Group Technical Information French France 19 Jan, 2020 6.8 MB .pdf
User guide PVG 16 Proportional Valve Group Technical Information Chinese (CN) China 20 Jan, 2020 7.0 MB .pdf

Related products

  • PLUS+1® MC microcontrollers
    PLUS+1® MC microcontrollers
    Our powerful PLUS+1® microcontrollers bring intelligence to every node of a distributed control system. And they are equally effective for stand-alone control in smaller machines.
  • JS1-H
    JS1-H
    The JS1-H family is suitable for almost any machine that requires joystick control. PLUS+1® compliance enables simple and seamless future-oriented integration in the machine control system.
  • JS1000
    JS1000
    JS1000 is a joystick with a single- and dual-axis configurations and contact hall effect sensing.
  • PLUS+1® GUIDE
    PLUS+1® GUIDE
    PLUS+1® GUIDE is your gateway to the Danfoss world of advanced mobile machine control.
  • PVG 16 proportional valve
    PVG 16 proportional valves
    Low-flow PVG 16 covers simple to complex needs. Proven technology and components for customized valve stacks.

Related applications

  • Agriculture
    Agriculture
    Farmers need agricultural machines that deliver the same high productivity every season. Hydraulic solutions from Danfoss ensure world-class performance from each machine, and a comfortable, stress-free working environment for their operators.
  • Construction
    Construction
    Space is limited on construction sites, and there are people working everywhere. Contractors need machines that can safely maneuver in a tight spot. At the same time they still need to be powerful enough to get the job done. At Danfoss, we deliver the components, software, and controls that enable your machines to run safely, efficiently and effectively.
  • Crane and material handling
    Crane and material handling
    Cranes and other large handling machines are required to operate within very specific load ranges. Danfoss provides pressure transmitters that supply load limiting systems with crucial data, safeguarding your equipment, your load, and your operator.
  • Hydraulic solutions for forestry machines
    Forestry
    Rough, sloping terrain and cramped working conditions call for robust and reliable forestry machines. We make sure you can manage everything from cutting trees and transport to preparing the forest floor for replanting. We have the smart hydraulic solutions your machines need for precise and efficient forestry operations.
  • Heavy machinery
    Heavy machinery
    Think about the heaviest challenges in the open mining, road building and construction industry. Tasks such as cutting through rock or the Arctic permafrost; compacting thick layers of hot asphalt. As well as lifting huge, prefabricated wall panels into place.
  • Road building
    Road building
    Advanced hydraulic systems from Danfoss deliver the machine performance that ensures road builders can meet their deadlines.